All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 426 - 450 of 881 « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ316EMAC3 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
289000 N
64900
lbf
291000 N
65300
lbf
3900 rpm 4500 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NU316EMA 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
289000 N
64900
lbf
290000 N
65300
lbf
3900 rpm 4500 rpm 2.1 mm
0.080
in
CAD Icon (for items table)
NU316EMAC3 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
289000 N
64900
lbf
290000 N
65300
lbf
3900 rpm 4500 rpm 2.1 mm
0.080
in
CAD Icon (for items table)
N316ETP 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
291200 N 262400 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ316ETP 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
291200 N 262400 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU316ETP 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
291200 N 262400 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP316ETP 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
291200 N 262400 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
N316ETPC3 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
291200 N 262400 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ316ETPC3 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
291200 N 262400 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU316ETPC3 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
291200 N 262400 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP316ETPC3 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
291200 N 262400 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ316ETPC4 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
39 mm
1.5354
in
291200 N 262400 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2316ETP 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
58 mm
2.2835
in
440200 N 361900 N 2900 rpm 3400 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU2316ETP 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
58 mm
2.2835
in
440200 N 361900 N 2900 rpm 3400 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP2316ETP 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
58 mm
2.2835
in
440200 N 361900 N 2900 rpm 3400 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2316ETPC3 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
58 mm
2.2835
in
440200 N 361900 N 2900 rpm 3400 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU2316ETPC3 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
58 mm
2.2835
in
440200 N 361900 N 2900 rpm 3400 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP2316ETPC3 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
58 mm
2.2835
in
440200 N 361900 N 2900 rpm 3400 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU217EJ 85 mm 150 mm
5.9055
in
28 mm
1.1024
in
28 mm
1.1024
in
201000 N
45200
lbf
186000 N
41900
lbf
3900 rpm 4600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NU2217EJ 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
36 mm
1.4173
in
282000 N
63300
lbf
244000 N
54900
lbf
3200 rpm 3600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NJ217EJ 85 mm 150 mm
5.9055
in
28 mm
1.1024
in
28 mm
1.1024
in
201000 N
45200
lbf
186000 N
41900
lbf
3900 rpm 4600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NJ2217EJ 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
36 mm
1.4173
in
282000 N
63300
lbf
244000 N
54900
lbf
3200 rpm 3600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NJ217EMA 85 mm 150 mm
5.9055
in
28 mm
1.1024
in
28 mm
1.1024
in
201000 N
45200
lbf
186000 N
41900
lbf
3900 rpm 4600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NJ217EMAC3 85 mm 150 mm
5.9055
in
28 mm
1.1024
in
28 mm
1.1024
in
201000 N
45200
lbf
186000 N
41900
lbf
3900 rpm 4600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NJ2217EMA 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
36 mm
1.4173
in
282000 N
63300
lbf
244000 N
54900
lbf
3200 rpm 3600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
  Results 426 - 450 of 881 « 16 17 18 19 20 »