Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NJ316EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 289000 N64900 lbf | C - Dynamic Radial Rating N/A 291000 N65300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU316EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 289000 N64900 lbf | C - Dynamic Radial Rating N/A 290000 N65300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU316EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 289000 N64900 lbf | C - Dynamic Radial Rating N/A 290000 N65300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| N316ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291200 N | C - Dynamic Radial Rating N/A 262400 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ316ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291200 N | C - Dynamic Radial Rating N/A 262400 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU316ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291200 N | C - Dynamic Radial Rating N/A 262400 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP316ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291200 N | C - Dynamic Radial Rating N/A 262400 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| N316ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291200 N | C - Dynamic Radial Rating N/A 262400 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ316ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291200 N | C - Dynamic Radial Rating N/A 262400 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU316ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291200 N | C - Dynamic Radial Rating N/A 262400 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP316ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291200 N | C - Dynamic Radial Rating N/A 262400 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ316ETPC4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291200 N | C - Dynamic Radial Rating N/A 262400 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ2316ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 440200 N | C - Dynamic Radial Rating N/A 361900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2316ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 440200 N | C - Dynamic Radial Rating N/A 361900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP2316ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 440200 N | C - Dynamic Radial Rating N/A 361900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ2316ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 440200 N | C - Dynamic Radial Rating N/A 361900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2316ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 440200 N | C - Dynamic Radial Rating N/A 361900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP2316ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 440200 N | C - Dynamic Radial Rating N/A 361900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU217EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2217EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ217EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ2217EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ217EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ217EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ2217EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |