Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
851 - 881 of 881 | Results Per Page | View | Unit of Measure
« 16 17 18 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 360 mm N/A 650 mm25.5906 in N/A 232 mm9.1339 in N/A 232 mm9.1339 in N/A 7710000 N1730000 lbf N/A 5320000 N1200000 lbf N/A 440 rpm N/A 480 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 380 mm N/A 560 mm22.0472 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1970000 N443000 lbf N/A 1300000 N291000 lbf N/A 890 rpm N/A 1100 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 400 mm N/A 600 mm23.6220 in N/A 90 mm3.5433 in N/A 90 mm3.5433 in N/A 2290000 N515000 lbf N/A 1530000 N344000 lbf N/A 830 rpm N/A 980 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 400 mm N/A 600 mm23.6220 in N/A 90 mm3.5433 in N/A 90 mm3.5433 in N/A 2290000 N515000 lbf N/A 1530000 N344000 lbf N/A 830 rpm N/A 980 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 440 mm N/A 650 mm25.5906 in N/A 122 mm4.8031 in N/A 122 mm4.8031 in N/A 4900000 N1100000 lbf N/A 2950000 N663000 lbf N/A 390 rpm N/A 430 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 440 mm N/A 720 mm28.3465 in N/A 226 mm8.8976 in N/A 226 mm8.8976 in N/A 9330000 N2100000 lbf N/A 5740000 N1290000 lbf N/A 350 rpm N/A 370 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 457.200 mm N/A 685.800 mm27.0000 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 6250000 N1410000 lbf N/A 3400000 N764000 lbf N/A 350 rpm N/A 380 rpm N/A 7.9 mm0.300 in N/A CAD Icon (for items table)
N/A 457.200 mm N/A 685.800 mm27.0000 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 6250000 N1410000 lbf N/A 3400000 N764000 lbf N/A 350 rpm N/A 380 rpm N/A 7.9 mm0.300 in N/A CAD Icon (for items table)
N/A 480 mm N/A 700 mm27.5591 in N/A 100 mm3.937 in N/A 100 mm3.937 in N/A 3920000 N881000 lbf N/A 2360000 N531000 lbf N/A 620 rpm N/A 710 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 480 mm N/A 700 mm27.5591 in N/A 100 mm3.937 in N/A 100 mm3.937 in N/A 3920000 N881000 lbf N/A 2360000 N531000 lbf N/A 620 rpm N/A 710 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 480 mm N/A 700 mm27.5591 in N/A 100 mm3.937 in N/A 100 mm3.937 in N/A 3920000 N881000 lbf N/A 2360000 N531000 lbf N/A 620 rpm N/A 710 rpm N/A 6 mm0.24 in N/A CAD Icon (for items table)
N/A 500 mm N/A 670 mm26.3780 in N/A 100 mm3.937 in N/A 100 mm3.937 in N/A 4080000 N917000 lbf N/A 1860000 N418000 lbf N/A 360 rpm N/A 400 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 530 mm N/A 780 mm30.7087 in N/A 185 mm7.2835 in N/A 185 mm7.2835 in N/A 9250000 N2080000 lbf N/A 4320000 N971000 lbf N/A 290 rpm N/A 310 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 560 mm N/A 680 mm26.7717 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 1730000 N389000 lbf N/A 806000 N181000 lbf N/A 350 rpm N/A 410 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 571.500 mm N/A 711.2 mm28.0 in N/A 108.014 mm4.2525 in N/A 120.65 mm4.7500 in N/A 5990000 N1350000 lbf N/A 2710000 N609000 lbf N/A 280 rpm N/A 310 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 571.500 mm N/A 723.900 mm28.5000 in N/A 88.4 mm3.4803 in N/A 101.6 mm4.0000 in N/A 4930000 N1110000 lbf N/A 2200000 N495000 lbf N/A 280 rpm N/A 310 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 630.000 mm N/A 780 mm30.7087 in N/A 88 mm3.4646 in N/A 88 mm3.4646 in N/A 3490000 N785000 lbf N/A 1390000 N312000 lbf N/A 300 rpm N/A 350 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 630.000 mm N/A 920 mm36.2205 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 9570000 N2150000 lbf N/A 5390000 N1210000 lbf N/A 240 rpm N/A 260 rpm N/A 6 mm0.200 in N/A CAD Icon (for items table)
N/A 670 mm N/A 980 mm38.5827 in N/A 180 mm7.0866 in N/A 180 mm7.0866 in N/A 11100000 N2500000 lbf N/A 6170000 N1390000 lbf N/A 210 rpm N/A 230 rpm N/A 6 mm0.200 in N/A CAD Icon (for items table)
N/A 670 mm N/A 980 mm38.5827 in N/A 180 mm7.0866 in N/A 180 mm7.0866 in N/A 11100000 N2500000 lbf N/A 6170000 N1390000 lbf N/A 210 rpm N/A 230 rpm N/A 6 mm0.200 in N/A CAD Icon (for items table)
N/A 670 mm N/A 980 mm38.5827 in N/A 230 mm9.0551 in N/A 230 mm9.0551 in N/A 14000000 N3150000 lbf N/A 7510000 N1690000 lbf N/A 210 rpm N/A 230 rpm N/A 6 mm0.200 in N/A CAD Icon (for items table)
N/A 710 mm N/A 870 mm34.2520 in N/A 95 mm3.7402 in N/A 95 mm3.7402 in N/A 5110000 N1150000 lbf N/A 2200000 N495000 lbf N/A 240 rpm N/A 270 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 710 mm N/A 950 mm37.4016 in N/A 140 mm5.5118 in N/A 140 mm5.5118 in N/A 8190000 N1840000 lbf N/A 4020000 N904000 lbf N/A 220 rpm N/A 250 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 710 mm N/A 950 mm37.4016 in N/A 120 mm4.7244 in N/A 140 mm5.5118 in N/A 7800000 N1750000 lbf N/A 3420000 N769000 lbf N/A 210 rpm N/A 230 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 710 mm N/A 950 mm37.4017 in N/A 140 mm5.5118 in N/A 140 mm5.5118 in N/A 8190000 N1840000 lbf N/A 4020000 N903000 lbf N/A 220 rpm N/A 250 rpm N/A 6 mm0.24 in N/A CAD Icon (for items table)
N/A 710 mm N/A 1030 mm40.5512 in N/A 185 mm7.2835 in N/A 185 mm7.2835 in N/A 12300000 N2770000 lbf N/A 6780000 N1520000 lbf N/A 200 rpm N/A 210 rpm N/A 6 mm0.200 in N/A CAD Icon (for items table)
N/A 750 mm N/A 1090 mm42.9134 in N/A 195 mm7.6772 in N/A 195 mm7.6772 in N/A 13800000 N3100000 lbf N/A 7550000 N1700000 lbf N/A 180 rpm N/A 190 rpm N/A 6 mm0.200 in N/A CAD Icon (for items table)
N/A 800 mm N/A 1150 mm45.2756 in N/A 200 mm7.874 in N/A 200 mm7.874 in N/A 14600000 N3280000 lbf N/A 8040000 N1810000 lbf N/A 170 rpm N/A 180 rpm N/A 6 mm0.200 in N/A CAD Icon (for items table)
N/A 950 mm N/A 1250 mm49.2126 in N/A 106.125 mm4.1781 in N/A 132 mm5.1969 in N/A 8520000 N1920000 lbf N/A 4360000 N980000 lbf N/A 150 rpm N/A 170 rpm N/A 6 mm0.200 in N/A CAD Icon (for items table)
N/A 950 mm N/A 1250 mm49.2126 in N/A 132 mm5.1969 in N/A 132 mm5.1969 in N/A 8520000 N1920000 lbf N/A 4360000 N980000 lbf N/A 170 rpm N/A 190 rpm N/A 6 mm0.200 in N/A CAD Icon (for items table)
N/A 1340 mm N/A 1540 mm60.6299 in N/A 110 mm4.3307 in N/A 110 mm4.3307 in N/A 11800000 N2650000 lbf N/A 3650000 N821000 lbf N/A 100 rpm N/A 110 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
851 - 881 of 881 | Results Per Page | View | Unit of Measure
« 16 17 18