All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 451 - 475 of 881 « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU217EMA 85 mm 150 mm
5.9055
in
28 mm
1.1024
in
28 mm
1.1024
in
201000 N
45200
lbf
186000 N
41900
lbf
3900 rpm 4600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NU217EMAC3 85 mm 150 mm
5.9055
in
28 mm
1.1024
in
28 mm
1.1024
in
201000 N
45200
lbf
186000 N
41900
lbf
3900 rpm 4600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NU2217EMA 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
36 mm
1.4173
in
282000 N
63300
lbf
244000 N
54900
lbf
3200 rpm 3600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NU2217EMAC3 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
36 mm
1.4173
in
282000 N
63300
lbf
244000 N
54900
lbf
3200 rpm 3600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NJ217EMAC4 85 mm 150 mm
5.9055
in
28 mm
1.1024
in
28 mm
1.1024
in
201000 N
45200
lbf
186000 N
41900
lbf
3900 rpm 4600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NU317EJ 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
41 mm
1.6142
in
314000 N
70600
lbf
313000 N
70400
lbf
3700 rpm 4300 rpm 3 mm
0.120
in
CAD Icon (for items table)
NU2317EJ 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
60 mm
2.3622
in
458000 N
103000
lbf
423000 N
95200
lbf
3200 rpm 3700 rpm 3 mm
0.120
in
CAD Icon (for items table)
NJ2317EJ 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
60 mm
2.3622
in
458000 N
103000
lbf
423000 N
95200
lbf
3200 rpm 3700 rpm 3 mm
0.120
in
CAD Icon (for items table)
NJ317EJ 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
41 mm
1.6142
in
314000 N
70600
lbf
313000 N
70400
lbf
3700 rpm 4300 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2317EMAC3 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
60 mm
2.3622
in
458000 N
103000
lbf
423000 N
95200
lbf
3200 rpm 3700 rpm 3 mm
0.120
in
CAD Icon (for items table)
NJ2317EMAC4 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
60 mm
2.3622
in
458000 N
103000
lbf
423000 N
95200
lbf
3200 rpm 3700 rpm 3 mm
0.120
in
CAD Icon (for items table)
NJ317EMA 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
41 mm
1.6142
in
314000 N
70600
lbf
313000 N
70400
lbf
3700 rpm 4300 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ317EMAC3 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
41 mm
1.6142
in
314000 N
70600
lbf
313000 N
70400
lbf
3700 rpm 4300 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2317EMA 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
60 mm
2.3622
in
458000 N
103000
lbf
423000 N
95200
lbf
3200 rpm 3700 rpm 3 mm
0.120
in
CAD Icon (for items table)
NU2317EMAC3 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
60 mm
2.3622
in
458000 N
103000
lbf
423000 N
95200
lbf
3200 rpm 3700 rpm 3 mm
0.120
in
CAD Icon (for items table)
NU317EMA 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
41 mm
1.6142
in
314000 N
70600
lbf
313000 N
70400
lbf
3200 rpm 3700 rpm 3 mm
0.120
in
CAD Icon (for items table)
NU317EMAC3 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
41 mm
1.6142
in
314000 N
70600
lbf
313000 N
70400
lbf
3200 rpm 3700 rpm 3 mm
0.120
in
CAD Icon (for items table)
NJ218EMA 90 mm 160 mm
6.2992
in
30 mm
1.1811
in
30 mm
1.1811
in
225000 N
50600
lbf
206000 N
46300
lbf
3300 rpm 3900 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2218EMA 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
40 mm
1.5748
in
322000 N
72400
lbf
275000 N
61800
lbf
2800 rpm 3200 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU218EMA 90 mm 160 mm
6.2992
in
30 mm
1.1811
in
30 mm
1.1811
in
225000 N
50600
lbf
206000 N
46300
lbf
3300 rpm 3900 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ218EMAC3 90 mm 160 mm
6.2992
in
30 mm
1.1811
in
30 mm
1.1811
in
225000 N
50600
lbf
206000 N
46300
lbf
3300 rpm 3900 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2218EMAC3 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
40 mm
1.5748
in
322000 N
72400
lbf
275000 N
61800
lbf
2800 rpm 3200 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU218EMAC3 90 mm 160 mm
6.2992
in
30 mm
1.1811
in
30 mm
1.1811
in
225000 N
50600
lbf
206000 N
46300
lbf
3300 rpm 3900 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU218EJ 90 mm 160 mm
6.2992
in
30 mm
1.1811
in
30 mm
1.1811
in
225000 N
50600
lbf
206000 N
46300
lbf
3700 rpm 4400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ218EJ 90 mm 160 mm
6.2992
in
30 mm
1.1811
in
30 mm
1.1811
in
225000 N
50600
lbf
206000 N
46300
lbf
3700 rpm 4400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
  Results 451 - 475 of 881 « 16 17 18 19 20 »