All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 26 - 50 of 881  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ303ETPC3 17 mm 47 mm
1.8504
in
14 mm
0.5512
in
14 mm
0.5512
in
21700 N 25800 N 11300 rpm 13600 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU303ETPC3 17 mm 47 mm
1.8504
in
14 mm
0.5512
in
14 mm
0.5512
in
21700 N 25800 N 11300 rpm 13600 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP303ETPC3 17 mm 47 mm
1.8504
in
14 mm
0.5512
in
14 mm
0.5512
in
21700 N 25800 N 11300 rpm 13600 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU2303ETP 17 mm 47 mm
1.8504
in
19 mm
0.7480
in
19 mm
0.7480
in
29700 N 32800 N 9100 rpm 11000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP2303ETP 17 mm 47 mm
1.8504
in
19 mm
0.7480
in
19 mm
0.7480
in
29700 N 32800 N 9100 rpm 11000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU2303ETPC3 17 mm 47 mm
1.8504
in
19 mm
0.7480
in
19 mm
0.7480
in
29700 N 32800 N 9100 rpm 11000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP2303ETPC3 17 mm 47 mm
1.8504
in
19 mm
0.7480
in
19 mm
0.7480
in
29700 N 32800 N 9100 rpm 11000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
N204ETP 20 mm 47 mm
1.8504
in
14 mm
0.5512
in
14 mm
0.5512
in
25300 N 27970 N 10800 rpm 13000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ204ETP 20 mm 47 mm
1.8504
in
14 mm
0.5512
in
14 mm
0.5512
in
25300 N 27970 N 10800 rpm 13000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU204ETP 20 mm 47 mm
1.8504
in
14 mm
0.5512
in
14 mm
0.5512
in
25300 N 27970 N 10800 rpm 13000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP204ETP 20 mm 47 mm
1.8504
in
14 mm
0.5512
in
14 mm
0.5512
in
25300 N 27970 N 10800 rpm 13000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
N204ETPC3 20 mm 47 mm
1.8504
in
14 mm
0.5512
in
14 mm
0.5512
in
25300 N 27970 N 10800 rpm 13000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ204ETPC3 20 mm 47 mm
1.8504
in
14 mm
0.5512
in
14 mm
0.5512
in
25300 N 27970 N 10800 rpm 13000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU204ETPC3 20 mm 47 mm
1.8504
in
14 mm
0.5512
in
14 mm
0.5512
in
25300 N 27970 N 10800 rpm 13000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP204ETPC3 20 mm 47 mm
1.8504
in
14 mm
0.5512
in
14 mm
0.5512
in
25300 N 27970 N 10800 rpm 13000 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ2204ETP 20 mm 47 mm
1.8504
in
18 mm
0.7087
in
18 mm
0.7087
in
31500 N 33200 N 9500 rpm 11400 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU2204ETP 20 mm 47 mm
1.8504
in
18 mm
0.7087
in
18 mm
0.7087
in
31500 N 33200 N 9500 rpm 11400 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP2204ETP 20 mm 47 mm
1.8504
in
18 mm
0.7087
in
18 mm
0.7087
in
31500 N 33200 N 9500 rpm 11400 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ2204ETPC3 20 mm 47 mm
1.8504
in
18 mm
0.7087
in
18 mm
0.7087
in
31500 N 33200 N 9500 rpm 11400 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU2204ETPC3 20 mm 47 mm
1.8504
in
18 mm
0.7087
in
18 mm
0.7087
in
31500 N 33200 N 9500 rpm 11400 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP2204ETPC3 20 mm 47 mm
1.8504
in
18 mm
0.7087
in
18 mm
0.7087
in
31500 N 33200 N 9500 rpm 11400 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
N304ETP 20 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
26900 N 31500 N 10100 rpm 12100 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ304ETP 20 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
26900 N 31500 N 10100 rpm 12100 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU304ETP 20 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
26900 N 31500 N 10100 rpm 12100 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP304ETP 20 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
26900 N 31500 N 10100 rpm 12100 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
  Results 26 - 50 of 881  1 2 3 4 5 »