All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row ISO
>
View Items
Cylindrical Roller Radial Bearings - Single Row ISO
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
CRB Single Row
·
Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP
Results Per Page :
25
50
100
200
Results 476 - 500 of 881
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
NU2218EJ
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
40
mm
1.5748
in
322000
N
72400
lbf
275000
N
61800
lbf
3100
rpm
3600
rpm
2.0
mm
0.100
in
NJ2218EJ
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
40
mm
1.5748
in
322000
N
72400
lbf
275000
N
61800
lbf
3100
rpm
3600
rpm
2.0
mm
0.100
in
NU2218EMA
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
40
mm
1.5748
in
322000
N
72400
lbf
275000
N
61900
lbf
3100
rpm
3600
rpm
2.0
mm
0.080
in
NU2218EMAC3
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
40
mm
1.5748
in
322000
N
72400
lbf
275000
N
61900
lbf
3100
rpm
3600
rpm
2.0
mm
0.080
in
NUP2218EMA
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
40
mm
1.5748
in
322000
N
72400
lbf
275000
N
61900
lbf
3100
rpm
3600
rpm
2.0
mm
0.080
in
NJ2318EMA
90
mm
190
mm
7.4803
in
64
mm
2.5197
in
64
mm
2.5197
in
544000
N
122000
lbf
497000
N
112000
lbf
2600
rpm
3000
rpm
2.5
mm
0.100
in
NJ318EMA
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
43
mm
1.6929
in
362000
N
81400
lbf
359000
N
80700
lbf
3200
rpm
3700
rpm
2.5
mm
0.100
in
NU2318EMA
90
mm
190
mm
7.4803
in
64
mm
2.5197
in
64
mm
2.5197
in
544000
N
122000
lbf
497000
N
112000
lbf
2600
rpm
3000
rpm
2.5
mm
0.100
in
NU318EMA
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
43
mm
1.6929
in
362000
N
81400
lbf
359000
N
80700
lbf
3200
rpm
3700
rpm
2.5
mm
0.100
in
NJ2318EMAC3
90
mm
190
mm
7.4803
in
64
mm
2.5197
in
64
mm
2.5197
in
544000
N
122000
lbf
497000
N
112000
lbf
2600
rpm
3000
rpm
2.5
mm
0.100
in
NJ2318EMAC4
90
mm
190
mm
7.4803
in
64
mm
2.5197
in
64
mm
2.5197
in
544000
N
122000
lbf
497000
N
112000
lbf
2600
rpm
3000
rpm
2.5
mm
0.100
in
NJ318EMAC3
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
43
mm
1.6929
in
362000
N
81400
lbf
359000
N
80700
lbf
3200
rpm
3700
rpm
2.5
mm
0.100
in
NU2318EMAC3
90
mm
190
mm
7.4803
in
64
mm
2.5197
in
64
mm
2.5197
in
544000
N
122000
lbf
497000
N
112000
lbf
2600
rpm
3000
rpm
2.5
mm
0.100
in
NU318EMAC4
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
43
mm
1.6929
in
362000
N
81400
lbf
359000
N
80700
lbf
3200
rpm
3700
rpm
2.5
mm
0.100
in
NU318EMAC3
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
43
mm
1.6929
in
362000
N
81400
lbf
359000
N
80700
lbf
3200
rpm
3700
rpm
2.5
mm
0.100
in
NU318EJ
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
43
mm
1.6929
in
362000
N
81400
lbf
359000
N
80700
lbf
3500
rpm
4000
rpm
2.5
mm
0.100
in
NJ318EJ
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
43
mm
1.6929
in
362000
N
81400
lbf
359000
N
80700
lbf
3500
rpm
4000
rpm
2.5
mm
0.100
in
NU2318EJ
90
mm
190
mm
7.4803
in
64
mm
2.5197
in
64
mm
2.5197
in
544000
N
122000
lbf
497000
N
112000
lbf
2900
rpm
3300
rpm
2.5
mm
0.100
in
NJ2318EJ
90
mm
190
mm
7.4803
in
64
mm
2.5197
in
64
mm
2.5197
in
544000
N
122000
lbf
497000
N
112000
lbf
2900
rpm
3300
rpm
2.5
mm
0.100
in
NJ318EMAC4
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
43
mm
1.6929
in
362000
N
81500
lbf
359000
N
80700
lbf
3500
rpm
4000
rpm
3
mm
0.120
in
NJ219EMA
95
mm
170
mm
6.6929
in
32
mm
1.2598
in
32
mm
1.2598
in
271000
N
60900
lbf
248000
N
55800
lbf
3100
rpm
3600
rpm
2.0
mm
0.100
in
NJ2219EMA
95
mm
170
mm
6.6929
in
43
mm
1.6929
in
43
mm
1.6929
in
378000
N
85000
lbf
324000
N
72800
lbf
2700
rpm
3100
rpm
2.0
mm
0.100
in
NU219EMA
95
mm
170
mm
6.6929
in
32
mm
1.2598
in
32
mm
1.2598
in
271000
N
60900
lbf
248000
N
55800
lbf
3100
rpm
3600
rpm
2.0
mm
0.100
in
NU2219EMA
95
mm
170
mm
6.6929
in
43
mm
1.6929
in
43
mm
1.6929
in
378000
N
85000
lbf
324000
N
72800
lbf
2700
rpm
3100
rpm
2.0
mm
0.100
in
NJ2219EMAC3
95
mm
170
mm
6.6929
in
43
mm
1.6929
in
43
mm
1.6929
in
378000
N
85000
lbf
324000
N
72800
lbf
2700
rpm
3100
rpm
2.0
mm
0.100
in
Results 476 - 500 of 881
«
16
17
18
19
20
»