All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 501 - 525 of 881 « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU2219EMAC3 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
43 mm
1.6929
in
378000 N
85000
lbf
324000 N
72800
lbf
2700 rpm 3100 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ219EMAC3 95 mm 170 mm
6.6929
in
32 mm
1.2598
in
32 mm
1.2598
in
271000 N
60900
lbf
248000 N
55800
lbf
3100 rpm 3600 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU219EMAC3 95 mm 170 mm
6.6929
in
32 mm
1.2598
in
32 mm
1.2598
in
271000 N
60900
lbf
248000 N
55800
lbf
3100 rpm 3600 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ219EJ 95 mm 170 mm
6.6929
in
32 mm
1.2598
in
32 mm
1.2598
in
271000 N
60900
lbf
248000 N
55800
lbf
3500 rpm 4100 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2219EJ 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
43 mm
1.6929
in
378000 N
85000
lbf
324000 N
72800
lbf
2900 rpm 3400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU219EJ 95 mm 170 mm
6.6929
in
32 mm
1.2598
in
32 mm
1.2598
in
271000 N
60900
lbf
248000 N
55800
lbf
3500 rpm 4100 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU2219EJ 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
43 mm
1.6929
in
378000 N
85000
lbf
324000 N
72800
lbf
2900 rpm 3400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2319EMA 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
67 mm
2.6378
in
593000 N
133000
lbf
525000 N
118000
lbf
2500 rpm 2800 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ319EMA 95 mm 200 mm
7.8740
in
45 mm
1.7717
in
45 mm
1.7717
in
395000 N
88800
lbf
379000 N
85200
lbf
4600 rpm 5400 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2319EMA 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
67 mm
2.6378
in
593000 N
133000
lbf
525000 N
118000
lbf
2500 rpm 2800 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU319EMA 95 mm 200 mm
7.8740
in
45 mm
1.7717
in
45 mm
1.7717
in
395000 N
88800
lbf
379000 N
85200
lbf
3100 rpm 3500 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2319EMAC3 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
67 mm
2.6378
in
593000 N
133000
lbf
525000 N
118000
lbf
2500 rpm 2800 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2319EMAC4 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
67 mm
2.6378
in
593000 N
133000
lbf
525000 N
118000
lbf
2500 rpm 2800 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ319EMAC4 95 mm 200 mm
7.8740
in
45 mm
1.7717
in
45 mm
1.7717
in
395000 N
88800
lbf
379000 N
85200
lbf
4600 rpm 5400 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2319EMAC3 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
67 mm
2.6378
in
593000 N
133000
lbf
525000 N
118000
lbf
2500 rpm 2800 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU319EMAC4 95 mm 200 mm
7.8740
in
45 mm
1.7717
in
45 mm
1.7717
in
395000 N
88800
lbf
379000 N
85200
lbf
3100 rpm 3500 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ319EMAC3 95 mm 200 mm
7.8740
in
45 mm
1.7717
in
45 mm
1.7717
in
395000 N
88800
lbf
379000 N
85200
lbf
4600 rpm 5400 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU319EMAC3 95 mm 200 mm
7.8740
in
45 mm
1.7717
in
45 mm
1.7717
in
395000 N
88800
lbf
379000 N
85200
lbf
3100 rpm 3500 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2319EJ 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
67 mm
2.6378
in
593000 N
133000
lbf
525000 N
118000
lbf
2700 rpm 3100 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ319EJ 95 mm 200 mm
7.8740
in
45 mm
1.7717
in
45 mm
1.7717
in
395000 N
88800
lbf
379000 N
85200
lbf
3400 rpm 3900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2319EJ 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
67 mm
2.6378
in
593000 N
133000
lbf
525000 N
118000
lbf
2700 rpm 3100 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU319EJ 95 mm 200 mm
7.8740
in
45 mm
1.7717
in
45 mm
1.7717
in
395000 N
88800
lbf
379000 N
85200
lbf
3400 rpm 3900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
T-5355-B 99.929 mm 214.991 mm
8.4642
in
82.6 mm
3.2520
in
82.6 mm
3.2520
in
860000 N
193000
lbf
756000 N
170000
lbf
2200 rpm 2500 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ220EMA 100 mm 180 mm
7.0866
in
34 mm
1.3386
in
34 mm
1.3386
in
311000 N
69900
lbf
280000 N
62900
lbf
3000 rpm 3500 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2220EMA 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
46 mm
1.8110
in
451000 N
101000
lbf
377000 N
84800
lbf
2500 rpm 2900 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
  Results 501 - 525 of 881 « 21 22 23 24 25 »