All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row ISO
>
View Items
Cylindrical Roller Radial Bearings - Single Row ISO
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
CRB Single Row
·
Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP
Results Per Page :
25
50
100
200
Results 526 - 550 of 881
«
21
22
23
24
25
»
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
NU220EMA
100
mm
180
mm
7.0866
in
34
mm
1.3386
in
34
mm
1.3386
in
311000
N
69900
lbf
280000
N
62900
lbf
3000
rpm
3500
rpm
2.0
mm
0.100
in
NU2220EMA
100
mm
180
mm
7.0866
in
46
mm
1.8110
in
46
mm
1.8110
in
451000
N
101000
lbf
377000
N
84800
lbf
2500
rpm
2900
rpm
2.0
mm
0.100
in
NJ2220EMAC3
100
mm
180
mm
7.0866
in
46
mm
1.8110
in
46
mm
1.8110
in
451000
N
101000
lbf
377000
N
84800
lbf
2500
rpm
2900
rpm
2.0
mm
0.100
in
NU220EMAC3
100
mm
180
mm
7.0866
in
34
mm
1.3386
in
34
mm
1.3386
in
311000
N
69900
lbf
280000
N
62900
lbf
3000
rpm
3500
rpm
2.0
mm
0.100
in
NU2220EMAC3
100
mm
180
mm
7.0866
in
46
mm
1.8110
in
46
mm
1.8110
in
451000
N
101000
lbf
377000
N
84800
lbf
2500
rpm
2900
rpm
2.0
mm
0.100
in
NJ220EMAC3
100
mm
180
mm
7.0866
in
34
mm
1.3386
in
34
mm
1.3386
in
311000
N
69900
lbf
280000
N
62900
lbf
3000
rpm
3500
rpm
2.0
mm
0.100
in
NJ220EJ
100
mm
180
mm
7.0866
in
34
mm
1.3386
in
34
mm
1.3386
in
311000
N
69900
lbf
280000
N
62900
lbf
3300
rpm
3900
rpm
2.0
mm
0.100
in
NJ2220EJ
100
mm
180
mm
7.0866
in
46
mm
1.8110
in
46
mm
1.8110
in
451000
N
101000
lbf
377000
N
84800
lbf
2800
rpm
3100
rpm
2.0
mm
0.100
in
NU220EJ
100
mm
180
mm
7.0866
in
34
mm
1.3386
in
34
mm
1.3386
in
311000
N
69900
lbf
280000
N
62900
lbf
3300
rpm
3900
rpm
2.0
mm
0.100
in
NU2220EJ
100
mm
180
mm
7.0866
in
46
mm
1.8110
in
46
mm
1.8110
in
451000
N
101000
lbf
377000
N
84800
lbf
2800
rpm
3100
rpm
2.0
mm
0.100
in
NJ320EMA
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
47
mm
1.8504
in
442000
N
99400
lbf
437000
N
98200
lbf
2900
rpm
3300
rpm
2.5
mm
0.100
in
NJ2320EMA
100
mm
215
mm
8.4646
in
73
mm
2.874
in
73
mm
2.8740
in
737000
N
166000
lbf
658000
N
148000
lbf
2200
rpm
2500
rpm
2.5
mm
0.100
in
NU2320EMA
100
mm
215
mm
8.4646
in
73
mm
2.874
in
73
mm
2.8740
in
737000
N
166000
lbf
658000
N
148000
lbf
2200
rpm
2500
rpm
2.5
mm
0.100
in
NU320EMA
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
47
mm
1.8504
in
442000
N
99400
lbf
437000
N
98200
lbf
2900
rpm
3300
rpm
2.5
mm
0.100
in
NJ2320EMAC3
100
mm
215
mm
8.4646
in
73
mm
2.874
in
73
mm
2.8740
in
737000
N
166000
lbf
658000
N
148000
lbf
2200
rpm
2500
rpm
2.5
mm
0.100
in
NJ2320EMAC4
100
mm
215
mm
8.4646
in
73
mm
2.874
in
73
mm
2.8740
in
737000
N
166000
lbf
658000
N
148000
lbf
2200
rpm
2500
rpm
2.5
mm
0.100
in
NJ320EMAC3
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
47
mm
1.8504
in
442000
N
99400
lbf
437000
N
98200
lbf
2900
rpm
3300
rpm
2.5
mm
0.100
in
NJ320EMAC4
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
47
mm
1.8504
in
442000
N
99400
lbf
437000
N
98200
lbf
2900
rpm
3300
rpm
2.5
mm
0.100
in
NU2320EMAC3
100
mm
215
mm
8.4646
in
73
mm
2.874
in
73
mm
2.8740
in
737000
N
166000
lbf
658000
N
148000
lbf
2200
rpm
2500
rpm
2.5
mm
0.100
in
NU320EMAC4
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
47
mm
1.8504
in
442000
N
99400
lbf
437000
N
98200
lbf
2900
rpm
3300
rpm
2.5
mm
0.100
in
NU320EMAC3
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
47
mm
1.8504
in
442000
N
99400
lbf
437000
N
98200
lbf
2900
rpm
3300
rpm
2.5
mm
0.100
in
NJ2320EJ
100
mm
215
mm
8.4646
in
73
mm
2.874
in
73
mm
2.8740
in
737000
N
166000
lbf
658000
N
148000
lbf
2400
rpm
2700
rpm
2.5
mm
0.100
in
NU2320EJ
100
mm
215
mm
8.4646
in
73
mm
2.874
in
73
mm
2.8740
in
737000
N
166000
lbf
658000
N
148000
lbf
2400
rpm
2700
rpm
2.5
mm
0.100
in
NJ320EJ
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
47
mm
1.8504
in
442000
N
99400
lbf
437000
N
98200
lbf
3200
rpm
3600
rpm
2.5
mm
0.100
in
NU320EJ
100
mm
215
mm
8.4646
in
47
mm
1.8504
in
47
mm
1.8504
in
442000
N
99400
lbf
437000
N
98200
lbf
3200
rpm
3600
rpm
2.5
mm
0.100
in
Results 526 - 550 of 881
«
21
22
23
24
25
»