All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 551 - 575 of 881 « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NUP320EMA 100 mm 215 mm
8.4646
in
47 mm
1.8504
in
47 mm
1.8504
in
442000 N
99400
lbf
437000 N
98200
lbf
3200 rpm 3600 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2222EMA 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
53 mm
2.0866
in
527000 N
118000
lbf
436000 N
98000
lbf
2400 rpm 2800 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ222EMA 110 mm 200 mm
7.8740
in
38 mm
1.4961
in
38 mm
1.4961
in
374000 N
84100
lbf
331000 N
74400
lbf
2800 rpm 3300 rpm 2.1 mm
0.100
in
CAD Icon (for items table)
NU2222EMA 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
53 mm
2.0866
in
527000 N
118000
lbf
436000 N
98000
lbf
2400 rpm 2800 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU222EMA 110 mm 200 mm
7.8740
in
38 mm
1.4961
in
38 mm
1.4961
in
374000 N
84100
lbf
331000 N
74400
lbf
2800 rpm 3300 rpm 2.1 mm
0.100
in
CAD Icon (for items table)
NJ2222EMAC3 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
53 mm
2.0866
in
527000 N
118000
lbf
436000 N
98000
lbf
2400 rpm 2800 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2222EMAC4 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
53 mm
2.0866
in
527000 N
118000
lbf
436000 N
98000
lbf
2400 rpm 2800 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ222EMAC3 110 mm 200 mm
7.8740
in
38 mm
1.4961
in
38 mm
1.4961
in
374000 N
84100
lbf
331000 N
74400
lbf
2800 rpm 3300 rpm 2.1 mm
0.100
in
CAD Icon (for items table)
NU2222EMAC4 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
53 mm
2.0866
in
527000 N
118000
lbf
436000 N
98000
lbf
2400 rpm 2800 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU2222EMAC3 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
53 mm
2.0866
in
527000 N
118000
lbf
436000 N
98000
lbf
2400 rpm 2800 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU222EMAC3 110 mm 200 mm
7.8740
in
38 mm
1.4961
in
38 mm
1.4961
in
374000 N
84100
lbf
331000 N
74400
lbf
2800 rpm 3300 rpm 2.1 mm
0.100
in
CAD Icon (for items table)
NU222EJ 110 mm 200 mm
7.8740
in
38 mm
1.4961
in
38 mm
1.4961
in
374000 N
84100
lbf
331000 N
74400
lbf
3100 rpm 3600 rpm 2.1 mm
0.100
in
CAD Icon (for items table)
NU2222EJ 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
53 mm
2.0866
in
527000 N
118000
lbf
436000 N
98000
lbf
2700 rpm 3000 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ222EJ 110 mm 200 mm
7.8740
in
38 mm
1.4961
in
38 mm
1.4961
in
374000 N
84100
lbf
331000 N
74400
lbf
3100 rpm 3600 rpm 2.1 mm
0.100
in
CAD Icon (for items table)
NJ2222EJ 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
53 mm
2.0866
in
527000 N
118000
lbf
436000 N
98000
lbf
2700 rpm 3000 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU222EMAC4 110 mm 200 mm
7.8740
in
38 mm
1.4961
in
38 mm
1.4961
in
374000 N
84100
lbf
331000 N
74400
lbf
3100 rpm 3600 rpm 2.1 mm
0.100
in
CAD Icon (for items table)
NJ2322EMA 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
80 mm
3.1496
in
891000 N
200000
lbf
768000 N
173000
lbf
1900 rpm 2200 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ322EMA 110 mm 240 mm
9.4488
in
50 mm
1.9685
in
50 mm
1.9685
in
546000 N
123000
lbf
519000 N
117000
lbf
2500 rpm 2900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2322EMA 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
80 mm
3.1496
in
891000 N
200000
lbf
768000 N
173000
lbf
1900 rpm 2200 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU322EMA 110 mm 240 mm
9.4488
in
50 mm
1.9685
in
50 mm
1.9685
in
546000 N
123000
lbf
519000 N
117000
lbf
2500 rpm 2900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2322EMAC4 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
80 mm
3.1496
in
891000 N
200000
lbf
768000 N
173000
lbf
1900 rpm 2200 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ322EMAC4 110 mm 240 mm
9.4488
in
50 mm
1.9685
in
50 mm
1.9685
in
546000 N
123000
lbf
519000 N
117000
lbf
2500 rpm 2900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU322EMAC4 110 mm 240 mm
9.4488
in
50 mm
1.9685
in
50 mm
1.9685
in
546000 N
123000
lbf
519000 N
117000
lbf
2500 rpm 2900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2322EMAC3 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
80 mm
3.1496
in
891000 N
200000
lbf
768000 N
173000
lbf
1900 rpm 2200 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ322EMAC3 110 mm 240 mm
9.4488
in
50 mm
1.9685
in
50 mm
1.9685
in
546000 N
123000
lbf
519000 N
117000
lbf
2500 rpm 2900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
  Results 551 - 575 of 881 « 21 22 23 24 25 »