All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 576 - 600 of 881 « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU2322EMAC3 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
80 mm
3.1496
in
891000 N
200000
lbf
768000 N
173000
lbf
1900 rpm 2200 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU322EMAC3 110 mm 240 mm
9.4488
in
50 mm
1.9685
in
50 mm
1.9685
in
546000 N
123000
lbf
519000 N
117000
lbf
2500 rpm 2900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU322EJ 110 mm 240 mm
9.4488
in
50 mm
1.9685
in
50 mm
1.9685
in
546000 N
123000
lbf
519000 N
117000
lbf
2800 rpm 3100 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ322EJ 110 mm 240 mm
9.4488
in
50 mm
1.9685
in
50 mm
1.9685
in
546000 N
123000
lbf
519000 N
117000
lbf
2800 rpm 3100 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2322EJ 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
80 mm
3.1496
in
891000 N
200000
lbf
768000 N
173000
lbf
2100 rpm 2400 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2322EJ 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
80 mm
3.1496
in
891000 N
200000
lbf
768000 N
173000
lbf
2100 rpm 2400 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ322EMAC5 110 mm 240 mm
9.4488
in
50 mm
1.9685
in
50 mm
1.9685
in
546000 N
123000
lbf
519000 N
117000
lbf
2800 rpm 3100 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
T-5356-B 119.929 mm 259.989 mm
10.2358
in
106 mm
4.1732
in
106 mm
4.1732
in
1260000 N
283000
lbf
1060000 N
238000
lbf
1800 rpm 2000 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU1024MA 120 mm 180 mm
7.0866
in
28 mm
1.1024
in
28 mm
1.1024
in
202000 N
45400
lbf
158000 N
35500
lbf
2900 rpm 3600 rpm 1.00 mm CAD Icon (for items table)
NU1024MAC3 120 mm 180 mm
7.0866
in
28 mm
1.1024
in
28 mm
1.1024
in
202000 N
45400
lbf
158000 N
35500
lbf
2900 rpm 3600 rpm 1.00 mm CAD Icon (for items table)
NJ2224EMA 120 mm 215 mm
8.4646
in
58 mm
2.2835
in
58 mm
2.2835
in
630000 N
142000
lbf
514000 N
116000
lbf
2200 rpm 2500 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ224EMA 120 mm 215 mm
8.4646
in
40 mm
1.5748
in
40 mm
1.5748
in
431000 N
96900
lbf
379000 N
85200
lbf
2600 rpm 3000 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU2224EMA 120 mm 215 mm
8.4646
in
58 mm
2.2835
in
58 mm
2.2835
in
630000 N
142000
lbf
514000 N
116000
lbf
2200 rpm 2500 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU224EMA 120 mm 215 mm
8.4646
in
40 mm
1.5748
in
40 mm
1.5748
in
431000 N
96900
lbf
379000 N
85200
lbf
2600 rpm 3000 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU2224EMAC3 120 mm 215 mm
8.4646
in
58 mm
2.2835
in
58 mm
2.2835
in
630000 N
142000
lbf
514000 N
116000
lbf
2200 rpm 2500 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2224EMAC3 120 mm 215 mm
8.4646
in
58 mm
2.2835
in
58 mm
2.2835
in
630000 N
142000
lbf
514000 N
116000
lbf
2200 rpm 2500 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ224EMAC3 120 mm 215 mm
8.4646
in
40 mm
1.5748
in
40 mm
1.5748
in
431000 N
96900
lbf
379000 N
85200
lbf
2600 rpm 3000 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU224EMAC3 120 mm 215 mm
8.4646
in
40 mm
1.5748
in
40 mm
1.5748
in
431000 N
96900
lbf
379000 N
85200
lbf
2600 rpm 3000 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ224EJ 120 mm 215 mm
8.4646
in
40 mm
1.5748
in
40 mm
1.5748
in
431000 N
96900
lbf
379000 N
85200
lbf
2900 rpm 3400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU224EJ 120 mm 215 mm
8.4646
in
40 mm
1.5748
in
40 mm
1.5748
in
431000 N
96900
lbf
379000 N
85200
lbf
2900 rpm 3400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2224EJ 120 mm 215 mm
8.4646
in
58 mm
2.2835
in
58 mm
2.2835
in
630000 N
142000
lbf
514000 N
116000
lbf
2400 rpm 2700 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU2224EJ 120 mm 215 mm
8.4646
in
58 mm
2.2835
in
58 mm
2.2835
in
630000 N
142000
lbf
514000 N
116000
lbf
2400 rpm 2700 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2224EMAC4 120 mm 215 mm
8.4646
in
58 mm
2.2835
in
58 mm
2.2835
in
630000 N
142000
lbf
514000 N
116000
lbf
2400 rpm 2700 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2324EMA 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
86 mm
3.3858
in
1040000 N
234000
lbf
902000 N
203000
lbf
1700 rpm 2000 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ324EMA 120 mm 260 mm
10.2362
in
55 mm
2.1654
in
55 mm
2.1654
in
614000 N
138000
lbf
594000 N
134000
lbf
2300 rpm 2700 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
  Results 576 - 600 of 881 « 21 22 23 24 25 »