COMPANY HEADER
CAD (0)
  • Cart is empty
576 - 600 of 881 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Add To Cart/Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 1900 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 119.929 mm N/A 259.989 mm10.2358 in N/A 106 mm4.1732 in N/A 106 mm4.1732 in N/A 1260000 N283000 lbf N/A 1060000 N238000 lbf N/A 1800 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 202000 N45400 lbf N/A 158000 N35500 lbf N/A 2900 rpm N/A 3600 rpm N/A 1.00 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 202000 N45400 lbf N/A 158000 N35500 lbf N/A 2900 rpm N/A 3600 rpm N/A 1.00 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2200 rpm N/A 2500 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 2600 rpm N/A 3000 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2200 rpm N/A 2500 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 2600 rpm N/A 3000 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2200 rpm N/A 2500 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2200 rpm N/A 2500 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 2600 rpm N/A 3000 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 2600 rpm N/A 3000 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 2900 rpm N/A 3400 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 2900 rpm N/A 3400 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2400 rpm N/A 2700 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2400 rpm N/A 2700 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2400 rpm N/A 2700 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
576 - 600 of 881 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »