All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 601 - 625 of 881 « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NUP2324EMA 120 mm 260 mm
10.2362
in
74.044 mm
2.9151
in
86 mm
3.3858
in
1040000 N
234000
lbf
902000 N
203000
lbf
1600 rpm 1800 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2324EMA 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
86 mm
3.3858
in
1040000 N
234000
lbf
902000 N
203000
lbf
1700 rpm 2000 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU324EMA 120 mm 260 mm
10.2362
in
55 mm
2.1654
in
55 mm
2.1654
in
614000 N
138000
lbf
594000 N
134000
lbf
2300 rpm 2700 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2324EMAC3 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
86 mm
3.3858
in
1040000 N
234000
lbf
902000 N
203000
lbf
1700 rpm 2000 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2324EMAC4 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
86 mm
3.3858
in
1040000 N
234000
lbf
902000 N
203000
lbf
1700 rpm 2000 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ324EMAC3 120 mm 260 mm
10.2362
in
55 mm
2.1654
in
55 mm
2.1654
in
614000 N
138000
lbf
594000 N
134000
lbf
2300 rpm 2700 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ324EMAC4 120 mm 260 mm
10.2362
in
55 mm
2.1654
in
55 mm
2.1654
in
614000 N
138000
lbf
594000 N
134000
lbf
2300 rpm 2700 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2324EMAC4 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
86 mm
3.3858
in
1040000 N
234000
lbf
902000 N
203000
lbf
1700 rpm 2000 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU324EMAC4 120 mm 260 mm
10.2362
in
55 mm
2.1654
in
55 mm
2.1654
in
614000 N
138000
lbf
594000 N
134000
lbf
2300 rpm 2700 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2324EMAC3 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
86 mm
3.3858
in
1040000 N
234000
lbf
902000 N
203000
lbf
1700 rpm 2000 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU324EMAC3 120 mm 260 mm
10.2362
in
55 mm
2.1654
in
55 mm
2.1654
in
614000 N
138000
lbf
594000 N
134000
lbf
2300 rpm 2700 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ324EJ 120 mm 260 mm
10.2362
in
55 mm
2.1654
in
55 mm
2.1654
in
614000 N
138000
lbf
594000 N
134000
lbf
2500 rpm 2900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU324EJ 120 mm 260 mm
10.2362
in
55 mm
2.1654
in
55 mm
2.1654
in
614000 N
138000
lbf
594000 N
134000
lbf
2500 rpm 2900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2324EMAC5 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
86 mm
3.3858
in
1040000 N
234000
lbf
902000 N
203000
lbf
1900 rpm 2100 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU1026MA 130 mm 200 mm
7.8740
in
33 mm
1.2992
in
33 mm
1.2992
in
251000 N
56500
lbf
197000 N
44300
lbf
2900 rpm 3500 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NU1026MAC3 130 mm 200 mm
7.8740
in
33 mm
1.2992
in
33 mm
1.2992
in
251000 N
56500
lbf
197000 N
44300
lbf
2900 rpm 3500 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NJ2226EMA 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
64 mm
2.5197
in
750000 N
169000
lbf
603000 N
136000
lbf
2000 rpm 2300 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ226EMA 130 mm 230 mm
9.0551
in
40 mm
1.5748
in
40 mm
1.5748
in
464000 N
104000
lbf
411000 N
92400
lbf
2400 rpm 2800 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2226EMA 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
64 mm
2.5197
in
750000 N
169000
lbf
603000 N
136000
lbf
2000 rpm 2300 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU226EMA 130 mm 230 mm
9.0551
in
40 mm
1.5748
in
40 mm
1.5748
in
464000 N
104000
lbf
411000 N
92400
lbf
2400 rpm 2800 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2226EMAC3 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
64 mm
2.5197
in
750000 N
169000
lbf
603000 N
136000
lbf
2000 rpm 2300 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ226EMAC3 130 mm 230 mm
9.0551
in
40 mm
1.5748
in
40 mm
1.5748
in
464000 N
104000
lbf
411000 N
92400
lbf
2400 rpm 2800 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2226EMAC3 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
64 mm
2.5197
in
750000 N
169000
lbf
603000 N
136000
lbf
2000 rpm 2300 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU226EMAC3 130 mm 230 mm
9.0551
in
40 mm
1.5748
in
40 mm
1.5748
in
464000 N
104000
lbf
411000 N
92400
lbf
2400 rpm 2800 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2226EJ 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
64 mm
2.5197
in
750000 N
169000
lbf
603000 N
136000
lbf
2200 rpm 2400 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
  Results 601 - 625 of 881 « 21 22 23 24 25 »