All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row ISO
>
View Items
Cylindrical Roller Radial Bearings - Single Row ISO
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
CRB Single Row
·
Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP
Results Per Page :
25
50
100
200
Results 626 - 650 of 881
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
NJ226EJ
130
mm
230
mm
9.0551
in
40
mm
1.5748
in
40
mm
1.5748
in
464000
N
104000
lbf
411000
N
92400
lbf
2700
rpm
3100
rpm
2.5
mm
0.100
in
NU2226EJ
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
64
mm
2.5197
in
750000
N
169000
lbf
603000
N
136000
lbf
2200
rpm
2400
rpm
2.5
mm
0.100
in
NU226EJ
130
mm
230
mm
9.0551
in
40
mm
1.5748
in
40
mm
1.5748
in
464000
N
104000
lbf
411000
N
92400
lbf
2700
rpm
3100
rpm
2.5
mm
0.100
in
NUP226EMAC3
130
mm
230
mm
9.0551
in
40
mm
1.5748
in
40
mm
1.5748
in
464000
N
104000
lbf
411000
N
92400
lbf
2700
rpm
3100
rpm
2.5
mm
0.100
in
NJ326EMA
130
mm
280
mm
11.0236
in
58
mm
2.2835
in
58
mm
2.2835
in
753000
N
169000
lbf
701000
N
158000
lbf
2000
rpm
2300
rpm
3
mm
0.100
in
NU326EMA
130
mm
280
mm
11.0236
in
58
mm
2.2835
in
58
mm
2.2835
in
753000
N
169000
lbf
701000
N
158000
lbf
2000
rpm
2300
rpm
3
mm
0.100
in
NJ326EMAC4
130
mm
280
mm
11.0236
in
58
mm
2.2835
in
58
mm
2.2835
in
753000
N
169000
lbf
701000
N
158000
lbf
2000
rpm
2300
rpm
3
mm
0.100
in
NU326EMAC3
130
mm
280
mm
11.0236
in
58
mm
2.2835
in
58
mm
2.2835
in
753000
N
169000
lbf
701000
N
158000
lbf
2000
rpm
2300
rpm
3
mm
0.100
in
NU326EMAC4
130
mm
280
mm
11.0236
in
58
mm
2.2835
in
58
mm
2.2835
in
753000
N
169000
lbf
701000
N
158000
lbf
2000
rpm
2300
rpm
3
mm
0.100
in
NJ326EMAC3
130
mm
280
mm
11.0236
in
58
mm
2.2835
in
58
mm
2.2835
in
753000
N
169000
lbf
701000
N
158000
lbf
2000
rpm
2300
rpm
3
mm
0.100
in
NJ326EJ
130
mm
280
mm
11.0236
in
58
mm
2.2835
in
58
mm
2.2835
in
753000
N
169000
lbf
701000
N
158000
lbf
2200
rpm
2500
rpm
3
mm
0.100
in
NU326EJ
130
mm
280
mm
11.0236
in
58
mm
2.2835
in
58
mm
2.2835
in
753000
N
169000
lbf
701000
N
158000
lbf
2200
rpm
2500
rpm
3
mm
0.100
in
NJ2326EMAC3
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
93
mm
3.6614
in
1240000
N
278000
lbf
1040000
N
235000
lbf
1700
rpm
1900
rpm
4
mm
0.160
in
NJ2326EMAC4
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
93
mm
3.6614
in
1240000
N
278000
lbf
1040000
N
235000
lbf
1700
rpm
1900
rpm
4
mm
0.160
in
NU2326EMA
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
93
mm
3.6614
in
1240000
N
278000
lbf
1040000
N
235000
lbf
1700
rpm
1900
rpm
4
mm
0.160
in
NU2326EMAC3
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
93
mm
3.6614
in
1240000
N
278000
lbf
1040000
N
235000
lbf
1700
rpm
1900
rpm
4
mm
0.160
in
NJ2326EMAC6
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
93
mm
3.6614
in
1240000
N
278000
lbf
1040000
N
235000
lbf
1700
rpm
1900
rpm
4
mm
0.160
in
NU2326EMAC6
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
93
mm
3.6614
in
1240000
N
278000
lbf
1040000
N
235000
lbf
1700
rpm
1900
rpm
4
mm
0.160
in
NJ326EMAC5
130
mm
280
mm
11.0236
in
58
mm
2.2835
in
58
mm
2.2835
in
753000
N
169000
lbf
701000
N
158000
lbf
2200
rpm
2500
rpm
3
mm
0.100
in
NU1028MA
140
mm
210
mm
8.2677
in
33
mm
1.2992
in
33
mm
1.2992
in
263000
N
59200
lbf
201000
N
45200
lbf
2700
rpm
3300
rpm
2.0
mm
0.080
in
NU1028MAC3
140
mm
210
mm
8.2677
in
33
mm
1.2992
in
33
mm
1.2992
in
263000
N
59200
lbf
201000
N
45200
lbf
2700
rpm
3300
rpm
2.0
mm
0.080
in
NJ2228EMA
140
mm
250
mm
9.8425
in
68
mm
2.6772
in
68
mm
2.6772
in
850000
N
191000
lbf
650000
N
146000
lbf
1800
rpm
2100
rpm
2.5
mm
0.100
in
NJ228EMA
140
mm
250
mm
9.8425
in
42
mm
1.6535
in
42
mm
1.6535
in
526000
N
118000
lbf
443000
N
99600
lbf
2200
rpm
2600
rpm
2.5
mm
0.100
in
NU2228EMA
140
mm
250
mm
9.8425
in
68
mm
2.6772
in
68
mm
2.6772
in
850000
N
191000
lbf
650000
N
146000
lbf
1800
rpm
2100
rpm
2.5
mm
0.100
in
NU228EMA
140
mm
250
mm
9.8425
in
42
mm
1.6535
in
42
mm
1.6535
in
526000
N
118000
lbf
443000
N
99600
lbf
2200
rpm
2600
rpm
2.5
mm
0.100
in
Results 626 - 650 of 881
«
26
27
28
29
30
»