All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 651 - 675 of 881 « 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ2228EMAC3 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
68 mm
2.6772
in
850000 N
191000
lbf
650000 N
146000
lbf
1800 rpm 2100 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ228EMAC3 140 mm 250 mm
9.8425
in
42 mm
1.6535
in
42 mm
1.6535
in
526000 N
118000
lbf
443000 N
99600
lbf
2200 rpm 2600 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2228EMAC3 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
68 mm
2.6772
in
850000 N
191000
lbf
650000 N
146000
lbf
1800 rpm 2100 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU228EMAC3 140 mm 250 mm
9.8425
in
42 mm
1.6535
in
42 mm
1.6535
in
526000 N
118000
lbf
443000 N
99600
lbf
2200 rpm 2600 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ228EJ 140 mm 250 mm
9.8425
in
42 mm
1.6535
in
42 mm
1.6535
in
526000 N
118000
lbf
443000 N
99600
lbf
2500 rpm 2900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU228EJ 140 mm 250 mm
9.8425
in
42 mm
1.6535
in
42 mm
1.6535
in
526000 N
118000
lbf
443000 N
99600
lbf
2500 rpm 2900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ2328EMA 140 mm 300 mm
11.811
in
102 mm
4.0157
in
102 mm
4.0157
in
1420000 N
319000
lbf
1180000 N
265000
lbf
1400 rpm 1600 rpm 3 mm
0.100
in
CAD Icon (for items table)
NJ328EMA 140 mm 300 mm
11.811
in
62 mm
2.4409
in
62 mm
2.4409
in
837000 N
188000
lbf
771000 N
173000
lbf
1900 rpm 2100 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU2328EMA 140 mm 300 mm
11.811
in
102 mm
4.0157
in
102 mm
4.0157
in
1420000 N
319000
lbf
1180000 N
265000
lbf
1400 rpm 1600 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU328EMA 140 mm 300 mm
11.811
in
62 mm
2.4409
in
62 mm
2.4409
in
837000 N
188000
lbf
771000 N
173000
lbf
1900 rpm 2100 rpm 3 mm
0.100
in
CAD Icon (for items table)
NJ2328EMAC3 140 mm 300 mm
11.811
in
102 mm
4.0157
in
102 mm
4.0157
in
1420000 N
319000
lbf
1180000 N
265000
lbf
1400 rpm 1600 rpm 3 mm
0.100
in
CAD Icon (for items table)
NJ328EMAC3 140 mm 300 mm
11.811
in
62 mm
2.4409
in
62 mm
2.4409
in
837000 N
188000
lbf
771000 N
173000
lbf
1900 rpm 2100 rpm 3 mm
0.100
in
CAD Icon (for items table)
NJ328EMAC4 140 mm 300 mm
11.811
in
62 mm
2.4409
in
62 mm
2.4409
in
837000 N
188000
lbf
771000 N
173000
lbf
1900 rpm 2100 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU2328EMAC3 140 mm 300 mm
11.811
in
102 mm
4.0157
in
102 mm
4.0157
in
1420000 N
319000
lbf
1180000 N
265000
lbf
1400 rpm 1600 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU328EMAC4 140 mm 300 mm
11.811
in
62 mm
2.4409
in
62 mm
2.4409
in
837000 N
188000
lbf
771000 N
173000
lbf
1900 rpm 2100 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU328EMAC3 140 mm 300 mm
11.811
in
62 mm
2.4409
in
62 mm
2.4409
in
837000 N
188000
lbf
771000 N
173000
lbf
1900 rpm 2100 rpm 3 mm
0.100
in
CAD Icon (for items table)
NJ328EJ 140 mm 300 mm
11.811
in
62 mm
2.4409
in
62 mm
2.4409
in
837000 N
188000
lbf
771000 N
173000
lbf
2000 rpm 2300 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU328EJ 140 mm 300 mm
11.811
in
62 mm
2.4409
in
62 mm
2.4409
in
837000 N
188000
lbf
771000 N
173000
lbf
2000 rpm 2300 rpm 3 mm
0.100
in
CAD Icon (for items table)
NJ2328EMAC5 140 mm 300 mm
11.811
in
102 mm
4.0157
in
102 mm
4.0157
in
1420000 N
319000
lbf
1180000 N
265000
lbf
1500 rpm 1700 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU1030MA 150 mm 225 mm
8.8583
in
35 mm
1.3780
in
35 mm
1.3780
in
309000 N
69500
lbf
231000 N
51900
lbf
2500 rpm 3100 rpm 1.50 mm
0.100
in
CAD Icon (for items table)
NU1030MAC3 150 mm 225 mm
8.8583
in
35 mm
1.3780
in
35 mm
1.3780
in
309000 N
69500
lbf
231000 N
51900
lbf
2500 rpm 3100 rpm 1.50 mm
0.100
in
CAD Icon (for items table)
NJ230EMA 150 mm 270 mm
10.6299
in
45 mm
1.7717
in
45 mm
1.7717
in
607000 N
136000
lbf
506000 N
114000
lbf
2000 rpm 2400 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NUP230EMA 150 mm 270 mm
10.6299
in
37.545 mm
1.4781
in
45 mm
1.7717
in
607000 N
136000
lbf
506000 N
114000
lbf
1800 rpm 2100 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU230EMA 150 mm 270 mm
10.6299
in
45 mm
1.7717
in
45 mm
1.7717
in
607000 N
136000
lbf
506000 N
114000
lbf
2000 rpm 2400 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ230EMAC4 150 mm 270 mm
10.6299
in
45 mm
1.7717
in
45 mm
1.7717
in
607000 N
136000
lbf
506000 N
114000
lbf
2000 rpm 2400 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
  Results 651 - 675 of 881 « 26 27 28 29 30 »