All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row ISO
>
View Items
Cylindrical Roller Radial Bearings - Single Row ISO
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
CRB Single Row
·
Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP
Results Per Page :
25
50
100
200
Results 676 - 700 of 881
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
NUP230EMAC3
150
mm
270
mm
10.6299
in
37.545
mm
1.4781
in
45
mm
1.7717
in
607000
N
136000
lbf
506000
N
114000
lbf
1800
rpm
2100
rpm
2.5
mm
0.100
in
NJ230EMAC3
150
mm
270
mm
10.6299
in
45
mm
1.7717
in
45
mm
1.7717
in
607000
N
136000
lbf
506000
N
114000
lbf
2000
rpm
2400
rpm
2.5
mm
0.100
in
NU230EMAC3
150
mm
270
mm
10.6299
in
45
mm
1.7717
in
45
mm
1.7717
in
607000
N
136000
lbf
506000
N
114000
lbf
2000
rpm
2400
rpm
2.5
mm
0.100
in
NJ230EJ
150
mm
270
mm
10.6299
in
45
mm
1.7717
in
45
mm
1.7717
in
607000
N
136000
lbf
506000
N
114000
lbf
2300
rpm
2600
rpm
2.5
mm
0.100
in
NU230EJ
150
mm
270
mm
10.6299
in
45
mm
1.7717
in
45
mm
1.7717
in
607000
N
136000
lbf
506000
N
114000
lbf
2300
rpm
2600
rpm
2.5
mm
0.100
in
NJ2230EMAC3
150
mm
270
mm
10.6299
in
73
mm
2.874
in
73
mm
2.8740
in
998000
N
224000
lbf
752000
N
169000
lbf
1800
rpm
2000
rpm
3
mm
0.120
in
NU2230EMA
150
mm
270
mm
10.6299
in
73
mm
2.874
in
73
mm
2.8740
in
998000
N
224000
lbf
752000
N
169000
lbf
1800
rpm
2000
rpm
3
mm
0.120
in
NU2230EMAC3
150
mm
270
mm
10.6299
in
73
mm
2.874
in
73
mm
2.8740
in
998000
N
224000
lbf
752000
N
169000
lbf
1800
rpm
2000
rpm
3
mm
0.120
in
NU2330EMA
150
mm
320
mm
12.5984
in
108
mm
4.252
in
108
mm
4.2520
in
1620000
N
364000
lbf
1330000
N
299000
lbf
1300
rpm
1500
rpm
3
mm
0.100
in
NU2330EMAC3
150
mm
320
mm
12.5984
in
108
mm
4.252
in
108
mm
4.2520
in
1620000
N
364000
lbf
1330000
N
299000
lbf
1300
rpm
1500
rpm
3
mm
0.100
in
NJ330EMA
150
mm
320
mm
12.5984
in
65
mm
2.5591
in
65
mm
2.5591
in
951000
N
214000
lbf
870000
N
196000
lbf
1900
rpm
2100
rpm
4
mm
0.160
in
NJ330EMAC3
150
mm
320
mm
12.5984
in
65
mm
2.5591
in
65
mm
2.5591
in
951000
N
214000
lbf
870000
N
196000
lbf
1900
rpm
2100
rpm
4
mm
0.160
in
NU330EMA
150
mm
320
mm
12.5984
in
65
mm
2.5591
in
65
mm
2.5591
in
951000
N
214000
lbf
870000
N
196000
lbf
1900
rpm
2100
rpm
4
mm
0.160
in
NU330EMAC3
150
mm
320
mm
12.5984
in
65
mm
2.5591
in
65
mm
2.5591
in
951000
N
214000
lbf
870000
N
196000
lbf
1900
rpm
2100
rpm
4
mm
0.160
in
NU1032MA
160
mm
240
mm
9.4488
in
38
mm
1.4961
in
38
mm
1.4961
in
367000
N
82500
lbf
276000
N
62000
lbf
2400
rpm
3000
rpm
1.50
mm
0.100
in
NU1032MAC3
160
mm
240
mm
9.4488
in
38
mm
1.4961
in
38
mm
1.4961
in
367000
N
82500
lbf
276000
N
62000
lbf
2400
rpm
3000
rpm
1.50
mm
0.100
in
NJ2232EMA
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
80
mm
3.1496
in
1210000
N
272000
lbf
919000
N
207000
lbf
1500
rpm
1600
rpm
2.5
mm
0.100
in
NJ232EMA
160
mm
290
mm
11.4173
in
48
mm
1.8898
in
48
mm
1.8898
in
695000
N
156000
lbf
572000
N
129000
lbf
1900
rpm
2200
rpm
2.5
mm
0.100
in
NUP232EMA
160
mm
290
mm
11.4173
in
40.044
mm
1.5765
in
48
mm
1.8898
in
695000
N
156000
lbf
572000
N
129000
lbf
1700
rpm
2000
rpm
2.5
mm
0.100
in
NU2232EMA
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
80
mm
3.1496
in
1210000
N
272000
lbf
919000
N
207000
lbf
1500
rpm
1600
rpm
2.5
mm
0.100
in
NU232EMA
160
mm
290
mm
11.4173
in
48
mm
1.8898
in
48
mm
1.8898
in
695000
N
156000
lbf
572000
N
129000
lbf
1900
rpm
2200
rpm
2.5
mm
0.100
in
NJ2232EMAC3
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
80
mm
3.1496
in
1210000
N
272000
lbf
919000
N
207000
lbf
1500
rpm
1600
rpm
2.5
mm
0.100
in
NJ232EMAC4
160
mm
290
mm
11.4173
in
48
mm
1.8898
in
48
mm
1.8898
in
695000
N
156000
lbf
572000
N
129000
lbf
1900
rpm
2200
rpm
2.5
mm
0.100
in
NU232EMAC3
160
mm
290
mm
11.4173
in
48
mm
1.8898
in
48
mm
1.8898
in
695000
N
156000
lbf
572000
N
129000
lbf
1900
rpm
2200
rpm
2.5
mm
0.100
in
NUP232EMAC3
160
mm
290
mm
11.4173
in
40.044
mm
1.5765
in
48
mm
1.8898
in
695000
N
156000
lbf
572000
N
129000
lbf
1700
rpm
2000
rpm
2.5
mm
0.100
in
Results 676 - 700 of 881
«
26
27
28
29
30
»