All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row ISO
>
View Items
Cylindrical Roller Radial Bearings - Single Row ISO
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
CRB Single Row
·
Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP
Results Per Page :
25
50
100
200
Results 701 - 725 of 881
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
NJ232EMAC3
160
mm
290
mm
11.4173
in
48
mm
1.8898
in
48
mm
1.8898
in
695000
N
156000
lbf
572000
N
129000
lbf
1900
rpm
2200
rpm
2.5
mm
0.100
in
NU2232EMAC3
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
80
mm
3.1496
in
1210000
N
272000
lbf
919000
N
207000
lbf
1500
rpm
1600
rpm
2.5
mm
0.100
in
NJ2332EMA
160
mm
340
mm
13.3858
in
114
mm
4.4885
in
114
mm
4.4885
in
1840000
N
413000
lbf
1500000
N
337000
lbf
1300
rpm
1400
rpm
4
mm
0.160
in
NJ332EMA
160
mm
340
mm
13.3858
in
68
mm
2.6772
in
68
mm
2.6772
in
1090000
N
244000
lbf
985000
N
221000
lbf
1700
rpm
1900
rpm
4
mm
0.160
in
NU2332EMAC3
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
114
mm
4.4882
in
1840000
N
413000
lbf
1500000
N
337000
lbf
1300
rpm
1400
rpm
4
mm
0.160
in
NU332EMA
160
mm
340
mm
13.3858
in
68
mm
2.6772
in
68
mm
2.6772
in
1090000
N
244000
lbf
985000
N
221000
lbf
1700
rpm
1900
rpm
4
mm
0.160
in
NU332EMAC3
160
mm
340
mm
13.3858
in
68
mm
2.6772
in
68
mm
2.6772
in
1090000
N
244000
lbf
985000
N
221000
lbf
1700
rpm
1900
rpm
4
mm
0.160
in
NU1034MA
170
mm
260
mm
10.2362
in
42
mm
1.6535
in
42
mm
1.6535
in
425000
N
95500
lbf
321000
N
72200
lbf
2300
rpm
2800
rpm
2.0
mm
0.100
in
NU3034EMA
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
67
mm
2.6378
in
1080000
N
243000
lbf
722000
N
162000
lbf
1300
rpm
1500
rpm
2.0
mm
0.100
in
NU1034MAC3
170
mm
260
mm
10.2362
in
42
mm
1.6535
in
42
mm
1.6535
in
425000
N
95500
lbf
321000
N
72200
lbf
2300
rpm
2800
rpm
2.0
mm
0.100
in
NU3034EMAC3
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
67
mm
2.6378
in
1080000
N
243000
lbf
722000
N
162000
lbf
1300
rpm
1500
rpm
2.0
mm
0.100
in
NU3034EMAC4
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
67
mm
2.6378
in
1080000
N
243000
lbf
722000
N
162000
lbf
1300
rpm
1500
rpm
2.0
mm
0.100
in
NU2234EMA
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
86
mm
3.3858
in
1420000
N
319000
lbf
1100000
N
247000
lbf
1300
rpm
1500
rpm
3
mm
0.100
in
NU2234EMAC3
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
86
mm
3.3858
in
1420000
N
319000
lbf
1100000
N
247000
lbf
1300
rpm
1500
rpm
3
mm
0.100
in
NU234EMA
170
mm
310
mm
12.2047
in
52
mm
2.0472
in
52
mm
2.0472
in
822000
N
185000
lbf
685000
N
154000
lbf
2200
rpm
2600
rpm
3
mm
0.100
in
NU234EMAC3
170
mm
310
mm
12.2047
in
52
mm
2.0472
in
52
mm
2.0472
in
822000
N
185000
lbf
685000
N
154000
lbf
2200
rpm
2600
rpm
3
mm
0.100
in
NU234EMAC4
170
mm
310
mm
12.2047
in
52
mm
2.0472
in
52
mm
2.0472
in
822000
N
185000
lbf
685000
N
154000
lbf
2200
rpm
2600
rpm
3
mm
0.100
in
NJ2234EAMAWEW29W254C3
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
86
mm
3.3858
in
1420000
N
320000
lbf
1100000
N
246000
lbf
1400
rpm
1600
rpm
4
mm
0.160
in
NJ2234EMAC3
170
mm
310
mm
12.2047
in
86
mm
3.3858
in
86
mm
3.3858
in
1420000
N
320000
lbf
1100000
N
246000
lbf
1400
rpm
1600
rpm
4
mm
0.160
in
NJ234EMA
170
mm
310
mm
12.2047
in
52
mm
2.0472
in
52
mm
2.0472
in
822000
N
185000
lbf
685000
N
154000
lbf
1900
rpm
2200
rpm
4
mm
0.160
in
NJ234EMAC3
170
mm
310
mm
12.2047
in
52
mm
2.0472
in
52
mm
2.0472
in
822000
N
185000
lbf
685000
N
154000
lbf
1900
rpm
2200
rpm
4
mm
0.160
in
NJ2334EMAWEW40W58B
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
120
mm
4.7244
in
2110000
N
474000
lbf
1710000
N
384000
lbf
1100
rpm
1200
rpm
3
mm
0.100
in
NJ2334EMAWE
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
120
mm
4.7244
in
2110000
N
474000
lbf
1710000
N
384000
lbf
1100
rpm
1200
rpm
3
mm
0.100
in
NU2334EMA
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
120
mm
4.7244
in
2110000
N
474000
lbf
1710000
N
384000
lbf
1100
rpm
1200
rpm
3
mm
0.100
in
NU2334EMAC3
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
120
mm
4.7244
in
2110000
N
474000
lbf
1710000
N
384000
lbf
1100
rpm
1200
rpm
3
mm
0.100
in
Results 701 - 725 of 881
«
26
27
28
29
30
»