All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 51 - 75 of 881  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N304ETPC3 20 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
26900 N 31500 N 10100 rpm 12100 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ304ETPC3 20 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
26900 N 31500 N 10100 rpm 12100 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU304ETPC3 20 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
26900 N 31500 N 10100 rpm 12100 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP304ETPC3 20 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
26900 N 31500 N 10100 rpm 12100 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ2304ETP 20 mm 52 mm
2.0472
in
21 mm
0.8268
in
21 mm
0.8268
in
38800 N 42000 N 8300 rpm 9900 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU2304ETP 20 mm 52 mm
2.0472
in
21 mm
0.8268
in
21 mm
0.8268
in
38800 N 42000 N 8300 rpm 9900 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP2304ETP 20 mm 52 mm
2.0472
in
21 mm
0.8268
in
21 mm
0.8268
in
38800 N 42000 N 8300 rpm 9900 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ2304ETPC3 20 mm 52 mm
2.0472
in
21 mm
0.8268
in
21 mm
0.8268
in
38800 N 42000 N 8300 rpm 9900 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU2304ETPC3 20 mm 52 mm
2.0472
in
21 mm
0.8268
in
21 mm
0.8268
in
38800 N 42000 N 8300 rpm 9900 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP2304ETPC3 20 mm 52 mm
2.0472
in
21 mm
0.8268
in
21 mm
0.8268
in
38800 N 42000 N 8300 rpm 9900 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
N205ETP 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
28400 N 29900 N 9700 rpm 11700 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ205ETP 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
28400 N 29900 N 9700 rpm 11700 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU205ETP 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
28400 N 29900 N 9700 rpm 11700 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP205ETP 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
28400 N 29900 N 9700 rpm 11700 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
N205ETPC3 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
28400 N 29900 N 9700 rpm 11700 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ205ETPC3 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
28400 N 29900 N 9700 rpm 11700 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU205ETPC3 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
28400 N 29900 N 9700 rpm 11700 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP205ETPC3 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
28400 N 29900 N 9700 rpm 11700 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ2205ETP 25 mm 52 mm
2.0472
in
18 mm
0.7087
in
18 mm
0.7087
in
35300 N 35400 N 8200 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU2205ETP 25 mm 52 mm
2.0472
in
18 mm
0.7087
in
18 mm
0.7087
in
35300 N 35400 N 8200 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP2205ETP 25 mm 52 mm
2.0472
in
18 mm
0.7087
in
18 mm
0.7087
in
35300 N 35400 N 8200 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ2205ETPC3 25 mm 52 mm
2.0472
in
18 mm
0.7087
in
18 mm
0.7087
in
35300 N 35400 N 8200 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU2205ETPC3 25 mm 52 mm
2.0472
in
18 mm
0.7087
in
18 mm
0.7087
in
35300 N 35400 N 8200 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP2205ETPC3 25 mm 52 mm
2.0472
in
18 mm
0.7087
in
18 mm
0.7087
in
35300 N 35400 N 8200 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
N305ETP 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
  Results 51 - 75 of 881  1 2 3 4 5 »