Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
N304ETPC3 | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 26900 N | C - Dynamic Radial Rating N/A 31500 N | Reference Thermal Speed Rating (Grease) N/A 10100 rpm | Reference Thermal Speed Rating (Oil) N/A 12100 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ304ETPC3 | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 26900 N | C - Dynamic Radial Rating N/A 31500 N | Reference Thermal Speed Rating (Grease) N/A 10100 rpm | Reference Thermal Speed Rating (Oil) N/A 12100 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU304ETPC3 | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 26900 N | C - Dynamic Radial Rating N/A 31500 N | Reference Thermal Speed Rating (Grease) N/A 10100 rpm | Reference Thermal Speed Rating (Oil) N/A 12100 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP304ETPC3 | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 26900 N | C - Dynamic Radial Rating N/A 31500 N | Reference Thermal Speed Rating (Grease) N/A 10100 rpm | Reference Thermal Speed Rating (Oil) N/A 12100 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ2304ETP | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 38800 N | C - Dynamic Radial Rating N/A 42000 N | Reference Thermal Speed Rating (Grease) N/A 8300 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU2304ETP | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 38800 N | C - Dynamic Radial Rating N/A 42000 N | Reference Thermal Speed Rating (Grease) N/A 8300 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP2304ETP | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 38800 N | C - Dynamic Radial Rating N/A 42000 N | Reference Thermal Speed Rating (Grease) N/A 8300 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ2304ETPC3 | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 38800 N | C - Dynamic Radial Rating N/A 42000 N | Reference Thermal Speed Rating (Grease) N/A 8300 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU2304ETPC3 | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 38800 N | C - Dynamic Radial Rating N/A 42000 N | Reference Thermal Speed Rating (Grease) N/A 8300 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP2304ETPC3 | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 38800 N | C - Dynamic Radial Rating N/A 42000 N | Reference Thermal Speed Rating (Grease) N/A 8300 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
N205ETP | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 28400 N | C - Dynamic Radial Rating N/A 29900 N | Reference Thermal Speed Rating (Grease) N/A 9700 rpm | Reference Thermal Speed Rating (Oil) N/A 11700 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ205ETP | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 28400 N | C - Dynamic Radial Rating N/A 29900 N | Reference Thermal Speed Rating (Grease) N/A 9700 rpm | Reference Thermal Speed Rating (Oil) N/A 11700 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU205ETP | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 28400 N | C - Dynamic Radial Rating N/A 29900 N | Reference Thermal Speed Rating (Grease) N/A 9700 rpm | Reference Thermal Speed Rating (Oil) N/A 11700 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP205ETP | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 28400 N | C - Dynamic Radial Rating N/A 29900 N | Reference Thermal Speed Rating (Grease) N/A 9700 rpm | Reference Thermal Speed Rating (Oil) N/A 11700 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
N205ETPC3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 28400 N | C - Dynamic Radial Rating N/A 29900 N | Reference Thermal Speed Rating (Grease) N/A 9700 rpm | Reference Thermal Speed Rating (Oil) N/A 11700 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ205ETPC3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 28400 N | C - Dynamic Radial Rating N/A 29900 N | Reference Thermal Speed Rating (Grease) N/A 9700 rpm | Reference Thermal Speed Rating (Oil) N/A 11700 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU205ETPC3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 28400 N | C - Dynamic Radial Rating N/A 29900 N | Reference Thermal Speed Rating (Grease) N/A 9700 rpm | Reference Thermal Speed Rating (Oil) N/A 11700 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP205ETPC3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 15 mm0.5906 in | B - Outer Ring Width N/A 15 mm0.5906 in | C0 - Static Radial Rating N/A 28400 N | C - Dynamic Radial Rating N/A 29900 N | Reference Thermal Speed Rating (Grease) N/A 9700 rpm | Reference Thermal Speed Rating (Oil) N/A 11700 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ2205ETP | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 35300 N | C - Dynamic Radial Rating N/A 35400 N | Reference Thermal Speed Rating (Grease) N/A 8200 rpm | Reference Thermal Speed Rating (Oil) N/A 9800 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU2205ETP | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 35300 N | C - Dynamic Radial Rating N/A 35400 N | Reference Thermal Speed Rating (Grease) N/A 8200 rpm | Reference Thermal Speed Rating (Oil) N/A 9800 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP2205ETP | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 35300 N | C - Dynamic Radial Rating N/A 35400 N | Reference Thermal Speed Rating (Grease) N/A 8200 rpm | Reference Thermal Speed Rating (Oil) N/A 9800 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ2205ETPC3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 35300 N | C - Dynamic Radial Rating N/A 35400 N | Reference Thermal Speed Rating (Grease) N/A 8200 rpm | Reference Thermal Speed Rating (Oil) N/A 9800 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU2205ETPC3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 35300 N | C - Dynamic Radial Rating N/A 35400 N | Reference Thermal Speed Rating (Grease) N/A 8200 rpm | Reference Thermal Speed Rating (Oil) N/A 9800 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP2205ETPC3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 35300 N | C - Dynamic Radial Rating N/A 35400 N | Reference Thermal Speed Rating (Grease) N/A 8200 rpm | Reference Thermal Speed Rating (Oil) N/A 9800 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
N305ETP | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Inner Ring Width N/A 17 mm0.6693 in | B - Outer Ring Width N/A 17 mm0.6693 in | C0 - Static Radial Rating N/A 37400 N | C - Dynamic Radial Rating N/A 41400 N | Reference Thermal Speed Rating (Grease) N/A 8600 rpm | Reference Thermal Speed Rating (Oil) N/A 10300 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |