Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
101 - 150 of 881 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 50200 N N/A 53200 N N/A 7500 rpm N/A 8900 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.0630 in N/A 27 mm1.0630 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.0630 in N/A 27 mm1.0630 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.0630 in N/A 27 mm1.0630 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.0630 in N/A 27 mm1.0630 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.0630 in N/A 27 mm1.0630 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 27 mm1.0630 in N/A 27 mm1.0630 in N/A 77600 N N/A 74600 N N/A 6100 rpm N/A 7200 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 50200 N N/A 50300 N N/A 6900 rpm N/A 8300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.60 mm0.024 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table)
101 - 150 of 881 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »