All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 726 - 750 of 881 « 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU2334EMAC4 170 mm 360 mm
14.1732
in
120 mm
4.7244
in
120 mm
4.7244
in
2110000 N
474000
lbf
1710000 N
384000
lbf
1100 rpm 1200 rpm 3 mm
0.100
in
CAD Icon (for items table)
170RN93 R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1830000 N
411000
lbf
1100 rpm 1200 rpm 4 mm
0.200
in
CAD Icon (for items table)
NJ2334EMAC3 170 mm 360 mm
14.1732
in
120 mm
4.7244
in
120 mm
4.7244
in
2110000 N
474000
lbf
1710000 N
385000
lbf
1200 rpm 1300 rpm 4 mm
0.160
in
CAD Icon (for items table)
NJ2334EMAWEW40W58BC6 170 mm 360 mm
14.1732
in
120 mm
4.7244
in
120 mm
4.7244
in
2110000 N
474000
lbf
1710000 N
385000
lbf
1200 rpm 1300 rpm 4 mm
0.160
in
CAD Icon (for items table)
NU334EMA 170 mm 360 mm
14.1732
in
72 mm
2.8346
in
72 mm
2.8346
in
1160000 N
261000
lbf
1050000 N
236000
lbf
1600 rpm 1800 rpm 4 mm
0.160
in
CAD Icon (for items table)
NU334EMAC3 170 mm 360 mm
14.1732
in
72 mm
2.8346
in
72 mm
2.8346
in
1160000 N
261000
lbf
1050000 N
236000
lbf
1600 rpm 1800 rpm 4 mm
0.160
in
CAD Icon (for items table)
P-1972-B 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1270000 N
286000
lbf
794000 N
178000
lbf
1300 rpm 1500 rpm 3.2 mm
0.100
in
CAD Icon (for items table)
NU1036MA 180 mm 280 mm
11.0236
in
46 mm
1.8110
in
46 mm
1.8110
in
500000 N
112000
lbf
386000 N
86800
lbf
2100 rpm 2600 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU1036MAC3 180 mm 280 mm
11.0236
in
46 mm
1.8110
in
46 mm
1.8110
in
500000 N
112000
lbf
386000 N
86800
lbf
2100 rpm 2600 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU2236EMA 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
86 mm
3.3858
in
1520000 N
342000
lbf
1140000 N
256000
lbf
1200 rpm 1400 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU2236EMAC3 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
86 mm
3.3858
in
1520000 N
342000
lbf
1140000 N
256000
lbf
1200 rpm 1400 rpm 3 mm
0.100
in
CAD Icon (for items table)
NJ2236EMAC3 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
86 mm
3.3858
in
1520000 N
342000
lbf
1140000 N
256000
lbf
1300 rpm 1400 rpm 4 mm
0.160
in
CAD Icon (for items table)
NJ236EMA 180 mm 320 mm
12.5984
in
52 mm
2.0472
in
52 mm
2.0472
in
874000 N
196000
lbf
711000 N
160000
lbf
1800 rpm 2000 rpm 4 mm
0.160
in
CAD Icon (for items table)
NJ236EMAC3 180 mm 320 mm
12.5984
in
52 mm
2.0472
in
52 mm
2.0472
in
874000 N
196000
lbf
711000 N
160000
lbf
1800 rpm 2000 rpm 4 mm
0.160
in
CAD Icon (for items table)
NJ236EMAC4 180 mm 320 mm
12.5984
in
52 mm
2.0472
in
52 mm
2.0472
in
874000 N
196000
lbf
711000 N
160000
lbf
1800 rpm 2000 rpm 4 mm
0.160
in
CAD Icon (for items table)
NU236EMA 180 mm 320 mm
12.5984
in
52 mm
2.0472
in
52 mm
2.0472
in
874000 N
196000
lbf
711000 N
160000
lbf
1800 rpm 2000 rpm 4 mm
0.160
in
CAD Icon (for items table)
NU236EMAC3 180 mm 320 mm
12.5984
in
52 mm
2.0472
in
52 mm
2.0472
in
874000 N
196000
lbf
711000 N
160000
lbf
1800 rpm 2000 rpm 4 mm
0.160
in
CAD Icon (for items table)
NJ2336EMA 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
126 mm
4.9606
in
2250000 N
506000
lbf
1860000 N
419000
lbf
1100 rpm 1200 rpm 4 mm
0.160
in
CAD Icon (for items table)
NJ2336EMAC3 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
126 mm
4.9606
in
2250000 N
506000
lbf
1860000 N
419000
lbf
1100 rpm 1200 rpm 4 mm
0.160
in
CAD Icon (for items table)
NU2336EMAC3 180 mm 380 mm
14.9609
in
126 mm
4.9606
in
126 mm
4.9606
in
2250000 N
506000
lbf
1860000 N
419000
lbf
1100 rpm 1200 rpm 4 mm
0.160
in
CAD Icon (for items table)
NU336EMA 180 mm 380 mm
14.9606
in
75 mm
2.9528
in
75 mm
2.9528
in
1290000 N
290000
lbf
1150000 N
258000
lbf
1500 rpm 1600 rpm 4 mm
0.160
in
CAD Icon (for items table)
NU336EMAC3 180 mm 380 mm
14.9606
in
75 mm
2.9528
in
75 mm
2.9528
in
1290000 N
290000
lbf
1150000 N
258000
lbf
1500 rpm 1600 rpm 4 mm
0.160
in
CAD Icon (for items table)
NU1038MA 190 mm 290 mm
11.4173
in
46 mm
1.8110
in
46 mm
1.8110
in
525000 N
118000
lbf
396000 N
89000
lbf
2000 rpm 2400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU1038MAC3 190 mm 290 mm
11.4173
in
46 mm
1.8110
in
46 mm
1.8110
in
525000 N
118000
lbf
396000 N
89000
lbf
2000 rpm 2400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
190RN30 R3 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
75 mm
2.9528
in
1350000 N
303000
lbf
936000 N
210000
lbf
1200 rpm 1300 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
  Results 726 - 750 of 881 « 26 27 28 29 30 »