All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row ISO
>
View Items
Cylindrical Roller Radial Bearings - Single Row ISO
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
CRB Single Row
·
Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP
Results Per Page :
25
50
100
200
Results 751 - 775 of 881
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
190RN92 R3
190
mm
340
mm
13.3858
in
114.3
mm
4-1/2
in
114.3
mm
4.5000
in
2210000
N
497000
lbf
1450000
N
326000
lbf
1000
rpm
1200
rpm
3
mm
0.100
in
NJ238EMA
190
mm
340
mm
13.3858
in
55
mm
2.1654
in
55
mm
2.1654
in
960000
N
216000
lbf
777000
N
175000
lbf
1600
rpm
1900
rpm
4
mm
0.160
in
NJ238EMAC3
190
mm
340
mm
13.3858
in
55
mm
2.1654
in
55
mm
2.1654
in
960000
N
216000
lbf
777000
N
175000
lbf
1600
rpm
1900
rpm
4
mm
0.160
in
NU2238EMA
190
mm
340
mm
13.3858
in
92
mm
3.622
in
92
mm
3.622
in
1680000
N
377000
lbf
1250000
N
281000
lbf
1200
rpm
1300
rpm
4
mm
0.160
in
NU238EMA
190
mm
340
mm
13.3858
in
55
mm
2.1654
in
55
mm
2.1654
in
960000
N
216000
lbf
777000
N
175000
lbf
1600
rpm
1900
rpm
4
mm
0.160
in
NU238EMAC3
190
mm
340
mm
13.3858
in
55
mm
2.1654
in
55
mm
2.1654
in
960000
N
216000
lbf
777000
N
175000
lbf
1600
rpm
1900
rpm
4
mm
0.160
in
NJ2338EMAC3
190
mm
400
mm
15.748
in
132
mm
5.1969
in
132
mm
5.1969
in
2500000
N
561000
lbf
2060000
N
464000
lbf
1000
rpm
1100
rpm
5
mm
0.200
in
NU2338EMAC3
190
mm
400
mm
15.748
in
132
mm
5.1969
in
132
mm
5.1969
in
2500000
N
561000
lbf
2060000
N
464000
lbf
1000
rpm
1100
rpm
5
mm
0.200
in
NU338EMA
190
mm
400
mm
15.748
in
78
mm
3.0709
in
78
mm
3.0709
in
1500000
N
337000
lbf
1300000
N
292000
lbf
1300
rpm
1500
rpm
5
mm
0.200
in
NU338EMAC3
190
mm
400
mm
15.748
in
78
mm
3.0709
in
78
mm
3.0709
in
1500000
N
337000
lbf
1300000
N
292000
lbf
1300
rpm
1500
rpm
5
mm
0.200
in
R-3407-A
200
mm
279.989
mm
11.0232
in
50
mm
1.9685
in
50
mm
1.9685
in
682000
N
153000
lbf
426000
N
95800
lbf
1200
rpm
1400
rpm
2.8
mm
0.100
in
NUP1040MA
200
mm
310
mm
12.2047
in
38.55
mm
1.5177
in
51
mm
2.0079
in
587000
N
132000
lbf
392000
N
88100
lbf
1700
rpm
2000
rpm
2.1
mm
0.100
in
NU1040MA
200
mm
310
mm
12.2047
in
51
mm
2.0079
in
51
mm
2.0079
in
602000
N
135000
lbf
445000
N
100000
lbf
1900
rpm
2300
rpm
2.1
mm
0.100
in
NU1040MAC3
200
mm
310
mm
12.2047
in
51
mm
2.0079
in
51
mm
2.0079
in
602000
N
135000
lbf
445000
N
100000
lbf
1900
rpm
2300
rpm
2.1
mm
0.100
in
NJ240EMA
200
mm
360
mm
14.1732
in
58
mm
2.2835
in
58
mm
2.2835
in
1050000
N
236000
lbf
760000
N
171000
lbf
1400
rpm
1600
rpm
3
mm
0.100
in
NUP2240EMA
200
mm
360
mm
14.1732
in
84.075
mm
3.3100
in
98
mm
3.8583
in
1870000
N
420000
lbf
1220000
N
274000
lbf
1000
rpm
1100
rpm
3
mm
0.100
in
NU2240EMA
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
98
mm
3.8583
in
1900000
N
427000
lbf
1410000
N
317000
lbf
1100
rpm
1200
rpm
3
mm
0.100
in
NU240EMA
200
mm
360
mm
14.1732
in
58
mm
2.2835
in
58
mm
2.2835
in
1080000
N
243000
lbf
870000
N
196000
lbf
1400
rpm
1600
rpm
3
mm
0.100
in
NJ240EMAC3
200
mm
360
mm
14.1732
in
58
mm
2.2835
in
58
mm
2.2835
in
1050000
N
236000
lbf
760000
N
171000
lbf
1400
rpm
1600
rpm
3
mm
0.100
in
NJ240EMAC4
200
mm
360
mm
14.1732
in
58
mm
2.2835
in
58
mm
2.2835
in
1050000
N
236000
lbf
760000
N
171000
lbf
1400
rpm
1600
rpm
3
mm
0.100
in
NU240EMAC3
200
mm
360
mm
14.1732
in
58
mm
2.2835
in
58
mm
2.2835
in
1080000
N
243000
lbf
870000
N
196000
lbf
1400
rpm
1600
rpm
3
mm
0.100
in
NU240EMAC4
200
mm
360
mm
14.1732
in
58
mm
2.2835
in
58
mm
2.2835
in
1080000
N
243000
lbf
870000
N
196000
lbf
1400
rpm
1600
rpm
3
mm
0.100
in
NU2240EMAC3
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
98
mm
3.8583
in
1900000
N
427000
lbf
1410000
N
317000
lbf
1100
rpm
1200
rpm
3
mm
0.100
in
200RN92 R2
200
mm
360
mm
14.1732
in
120.7
mm
4.7520
in
120.7
mm
4.7520
in
2580000
N
580000
lbf
1630000
N
366000
lbf
940
rpm
1000
rpm
4
mm
0.200
in
NU2340EMA
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
138
mm
5.4331
in
2760000
N
620000
lbf
2250000
N
506000
lbf
900
rpm
990
rpm
4
mm
0.200
in
Results 751 - 775 of 881
«
31
32
33
34
35
»