All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 776 - 800 of 881 « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU2340EMAC3 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
138 mm
5.4331
in
2760000 N
620000
lbf
2250000 N
506000
lbf
900 rpm 990 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU2340EMAC4 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
138 mm
5.4331
in
2760000 N
620000
lbf
2250000 N
506000
lbf
900 rpm 990 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU340EMA 200 mm 420 mm
16.5354
in
80 mm
3.1496
in
80 mm
3.1496
in
1580000 N
354000
lbf
1360000 N
306000
lbf
1200 rpm 1300 rpm 5 mm
0.200
in
CAD Icon (for items table)
NF5142M 210 mm 380 mm
14.9606
in
61 mm
2.4016
in
61 mm
2.4016
in
1020000 N
229000
lbf
764000 N
172000
lbf
950 rpm 1100 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU1044MA 220 mm 340 mm
13.3858
in
56 mm
2.2047
in
56 mm
2.2047
in
759000 N
171000
lbf
565000 N
127000
lbf
1700 rpm 2000 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU1044MAC3 220 mm 340 mm
13.3858
in
56 mm
2.2047
in
56 mm
2.2047
in
759000 N
171000
lbf
565000 N
127000
lbf
1700 rpm 2000 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NJ1044MA 220 mm 340 mm
13.3858
in
56 mm
2.2047
in
56 mm
2.2047
in
765000 N
172000
lbf
565000 N
127000
lbf
1700 rpm 2000 rpm 3 mm
0.120
in
CAD Icon (for items table)
NU5144MA 220 mm 350 mm
13.7795
in
98.4 mm
3.8740
in
98.4 mm
3.8740
in
2060000 N
463000
lbf
1400000 N
315000
lbf
940 rpm 1000 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU5144MAC3 220 mm 350 mm
13.7795
in
98.4 mm
3.8740
in
98.4 mm
3.8740
in
2060000 N
463000
lbf
1400000 N
315000
lbf
940 rpm 1000 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU2244EMA 220 mm 400 mm
15.748
in
108 mm
4.252
in
108 mm
4.2520
in
2350000 N
528000
lbf
1820000 N
409000
lbf
930 rpm 1000 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU2244EMAC3 220 mm 400 mm
15.748
in
108 mm
4.252
in
108 mm
4.2520
in
2350000 N
528000
lbf
1820000 N
409000
lbf
930 rpm 1000 rpm 3 mm
0.100
in
CAD Icon (for items table)
NJ244EMA 220 mm 400 mm
15.748
in
65 mm
2.5591
in
65 mm
2.5591
in
1290000 N
290000
lbf
1040000 N
233000
lbf
1400 rpm 1500 rpm 4 mm
0.160
in
CAD Icon (for items table)
NU244EMA 220 mm 400 mm
15.748
in
65 mm
2.5591
in
65 mm
2.5591
in
1290000 N
290000
lbf
1040000 N
233000
lbf
1400 rpm 1500 rpm 4 mm
0.160
in
CAD Icon (for items table)
NU244EMAC3 220 mm 400 mm
15.748
in
65 mm
2.5591
in
65 mm
2.5591
in
1290000 N
290000
lbf
1040000 N
233000
lbf
1400 rpm 1500 rpm 4 mm
0.160
in
CAD Icon (for items table)
NJ2344EMA 220 mm 460 mm
18.1102
in
145 mm
5.7087
in
145 mm
5.7087
in
3180000 N
715000
lbf
2200000 N
495000
lbf
790 rpm 870 rpm 4 mm
0.200
in
CAD Icon (for items table)
NUP2344EMA 220 mm 460 mm
18.1102
in
125.1 mm
4.9252
in
145 mm
5.7087
in
3180000 N
715000
lbf
2200000 N
495000
lbf
730 rpm 800 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU2344EMA 220 mm 460 mm
18.1102
in
145 mm
5.7087
in
145 mm
5.7087
in
3130000 N
704000
lbf
2550000 N
573000
lbf
800 rpm 880 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU344MA 220 mm 460 mm
18.1102
in
88 mm
3.4646
in
88 mm
3.4646
in
1580000 N
355000
lbf
1200000 N
270000
lbf
1100 rpm 1300 rpm 4 mm
0.200
in
CAD Icon (for items table)
NJ2344EMAC3 220 mm 460 mm
18.1102
in
145 mm
5.7087
in
145 mm
5.7087
in
3180000 N
715000
lbf
2200000 N
495000
lbf
790 rpm 870 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU2344EMAC3 220 mm 460 mm
18.1102
in
145 mm
5.7087
in
145 mm
5.7087
in
3130000 N
704000
lbf
2550000 N
573000
lbf
800 rpm 880 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU2344EMAC4 220 mm 460 mm
18.1102
in
145 mm
5.7087
in
145 mm
5.7087
in
3130000 N
704000
lbf
2550000 N
573000
lbf
800 rpm 880 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU344EMA 220 mm 460 mm
18.1102
in
88 mm
3.4646
in
88 mm
3.4646
in
1580000 N
355000
lbf
1200000 N
270000
lbf
1100 rpm 1300 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU1048MA 240 mm 360 mm
14.1732
in
56 mm
2.2047
in
56 mm
2.2047
in
832000 N
187000
lbf
595000 N
134000
lbf
1500 rpm 1900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU1048MAC3 240 mm 360 mm
14.1732
in
56 mm
2.2047
in
56 mm
2.2047
in
832000 N
187000
lbf
595000 N
134000
lbf
1500 rpm 1900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU5148MA 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2550000 N
573000
lbf
1750000 N
393000
lbf
810 rpm 900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
  Results 776 - 800 of 881 « 31 32 33 34 35 »