All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 801 - 825 of 881 « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU5148MAC3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2550000 N
573000
lbf
1750000 N
393000
lbf
810 rpm 900 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NUP248MA 240 mm 440 mm
17.3228
in
58.575 mm
2.3061
in
72 mm
2.8346
in
1340000 N
301000
lbf
936000 N
210000
lbf
1100 rpm 1200 rpm 3 mm
0.100
in
CAD Icon (for items table)
NJ248EMA 240 mm 440 mm
17.3228
in
72 mm
2.8346
in
72 mm
2.8346
in
1340000 N
301000
lbf
936000 N
210000
lbf
1200 rpm 1400 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU248EMA 240 mm 440 mm
17.3228
in
72 mm
2.8346
in
72 mm
2.8346
in
1340000 N
301000
lbf
936000 N
210000
lbf
1200 rpm 1400 rpm 3 mm
0.100
in
CAD Icon (for items table)
NJ348EMA 240 mm 500 mm
19.685
in
95 mm
3.7402
in
95 mm
3.7402
in
2190000 N
492000
lbf
1900000 N
427000
lbf
930 rpm 1000 rpm 4 mm
0.200
in
CAD Icon (for items table)
NJ348MA 240 mm 500 mm
19.685
in
95 mm
3.7402
in
95 mm
3.7402
in
1950000 N
438000
lbf
1430000 N
321000
lbf
990 rpm 1100 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU348EMA 240 mm 500 mm
19.685
in
95 mm
3.7402
in
95 mm
3.7402
in
2190000 N
492000
lbf
1900000 N
427000
lbf
930 rpm 1000 rpm 4 mm
0.200
in
CAD Icon (for items table)
NJ348EMAC3 240 mm 500 mm
19.685
in
95 mm
3.7402
in
95 mm
3.7402
in
2190000 N
492000
lbf
1900000 N
427000
lbf
930 rpm 1000 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU348EMAC3 240 mm 500 mm
19.685
in
95 mm
3.7402
in
95 mm
3.7402
in
2190000 N
492000
lbf
1900000 N
427000
lbf
930 rpm 1000 rpm 4 mm
0.200
in
CAD Icon (for items table)
240RN03 R3 240 mm 500 mm
19.685
in
95 mm
3.7402
in
95 mm
3.7402
in
1930000 N
434000
lbf
1560000 N
351000
lbf
750 rpm 850 rpm 4.1 mm
0.200
in
CAD Icon (for items table)
NU2348EMA 240 mm 500 mm
19.685
in
155 mm
6.1024
in
155 mm
6.1024
in
3190000 N
717000
lbf
2100000 N
472000
lbf
760 rpm 850 rpm 4 mm
0.200
in
CAD Icon (for items table)
NJ348EMAW40RC3 240 mm 500 mm
19.685
in
95 mm
3.7402
in
95 mm
3.7402
in
2530000 N
568000
lbf
2080000 N
468000
lbf
990 rpm 1100 rpm 5 mm
0.200
in
CAD Icon (for items table)
NU348EMAW40RC3 240 mm 500 mm
19.685
in
95 mm
3.7402
in
95 mm
3.7402
in
2530000 N
568000
lbf
2080000 N
468000
lbf
990 rpm 1100 rpm 5 mm
0.200
in
CAD Icon (for items table)
NU1052AMAWEW37R 260 mm 400 mm
15.748
in
65 mm
2.5591
in
65 mm
2.5591
in
1040000 N
234000
lbf
737000 N
166000
lbf
1400 rpm 1700 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU1052MA 260 mm 400 mm
15.748
in
65 mm
2.5591
in
65 mm
2.5591
in
1040000 N
234000
lbf
737000 N
166000
lbf
1400 rpm 1700 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU3052EMA 260 mm 400 mm
15.748
in
104 mm
4.0945
in
104 mm
4.0945
in
2500000 N
562000
lbf
1580000 N
355000
lbf
770 rpm 860 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU1052MAC3 260 mm 400 mm
15.748
in
65 mm
2.5591
in
65 mm
2.5591
in
1040000 N
234000
lbf
737000 N
166000
lbf
1400 rpm 1700 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU3052EMAC3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
104 mm
4.0945
in
2500000 N
562000
lbf
1580000 N
355000
lbf
770 rpm 860 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU252MA 260 mm 480 mm
18.8976
in
80 mm
3.1496
in
80 mm
3.1496
in
1710000 N
384000
lbf
1320000 N
297000
lbf
1000 rpm 1200 rpm 4 mm
0.200
in
CAD Icon (for items table)
NUP252MAC3 260 mm 480 mm
18.8976
in
65.075 mm
2.562
in
80 mm
3.1496
in
1710000 N
384000
lbf
1320000 N
297000
lbf
930 rpm 1100 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU1056MA 280 mm 420 mm
16.5354
in
65 mm
2.5591
in
65 mm
2.5591
in
1080000 N
243000
lbf
754000 N
170000
lbf
1300 rpm 1600 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU1056MAC3 280 mm 420 mm
16.5354
in
65 mm
2.5591
in
65 mm
2.5591
in
1080000 N
243000
lbf
754000 N
170000
lbf
1300 rpm 1600 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU1056MAC4 280 mm 420 mm
16.5354
in
65 mm
2.5591
in
65 mm
2.5591
in
1080000 N
243000
lbf
754000 N
170000
lbf
1300 rpm 1600 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU1056MAW49W98W3AC3 280 mm 420 mm
16.5354
in
65 mm
2.5591
in
65 mm
2.5591
in
1090000 N
245000
lbf
754000 N
169000
lbf
1300 rpm 1600 rpm 4 mm
0.160
in
CAD Icon (for items table)
280RN91 R3 280 mm 460 mm
18.1102
in
123.825 mm
4.8750
in
123.825 mm
4.8750
in
3700000 N
832000
lbf
2410000 N
542000
lbf
620 rpm 680 rpm 4 mm
0.200
in
CAD Icon (for items table)
  Results 801 - 825 of 881 « 31 32 33 34 35 »