Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NU5148MAC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2550000 N573000 lbf | C - Dynamic Radial Rating N/A 1750000 N393000 lbf | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP248MA | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.3228 in | C - Inner Ring Width N/A 58.575 mm2.3061 in | B - Outer Ring Width N/A 72 mm2.8346 in | C0 - Static Radial Rating N/A 1340000 N301000 lbf | C - Dynamic Radial Rating N/A 936000 N210000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ248EMA | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.3228 in | C - Inner Ring Width N/A 72 mm2.8346 in | B - Outer Ring Width N/A 72 mm2.8346 in | C0 - Static Radial Rating N/A 1340000 N301000 lbf | C - Dynamic Radial Rating N/A 936000 N210000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU248EMA | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.3228 in | C - Inner Ring Width N/A 72 mm2.8346 in | B - Outer Ring Width N/A 72 mm2.8346 in | C0 - Static Radial Rating N/A 1340000 N301000 lbf | C - Dynamic Radial Rating N/A 936000 N210000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ348EMA | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 2190000 N492000 lbf | C - Dynamic Radial Rating N/A 1900000 N427000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ348MA | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 1950000 N438000 lbf | C - Dynamic Radial Rating N/A 1430000 N321000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU348EMA | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 2190000 N492000 lbf | C - Dynamic Radial Rating N/A 1900000 N427000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ348EMAC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 2190000 N492000 lbf | C - Dynamic Radial Rating N/A 1900000 N427000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU348EMAC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 2190000 N492000 lbf | C - Dynamic Radial Rating N/A 1900000 N427000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |
| 240RN03 R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 1930000 N434000 lbf | C - Dynamic Radial Rating N/A 1560000 N351000 lbf | Reference Thermal Speed Rating (Grease) N/A 750 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2348EMA | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 155 mm6.1024 in | B - Outer Ring Width N/A 155 mm6.1024 in | C0 - Static Radial Rating N/A 3190000 N717000 lbf | C - Dynamic Radial Rating N/A 2100000 N472000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ348EMAW40RC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 2530000 N568000 lbf | C - Dynamic Radial Rating N/A 2080000 N468000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU348EMAW40RC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 2530000 N568000 lbf | C - Dynamic Radial Rating N/A 2080000 N468000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU1052AMAWEW37R | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1040000 N234000 lbf | C - Dynamic Radial Rating N/A 737000 N166000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU1052MA | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1040000 N234000 lbf | C - Dynamic Radial Rating N/A 737000 N166000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU3052EMA | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 104 mm4.0945 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2500000 N562000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU1052MAC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1040000 N234000 lbf | C - Dynamic Radial Rating N/A 737000 N166000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU3052EMAC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 104 mm4.0945 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2500000 N562000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU252MA | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1710000 N384000 lbf | C - Dynamic Radial Rating N/A 1320000 N297000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP252MAC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 65.075 mm2.562 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1710000 N384000 lbf | C - Dynamic Radial Rating N/A 1320000 N297000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU1056MA | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C - Dynamic Radial Rating N/A 754000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU1056MAC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C - Dynamic Radial Rating N/A 754000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU1056MAC4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C - Dynamic Radial Rating N/A 754000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU1056MAW49W98W3AC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1090000 N245000 lbf | C - Dynamic Radial Rating N/A 754000 N169000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in |
CAD
N/A |
Add To Cart
Request Quote |
| 280RN91 R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2410000 N542000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A |
Add To Cart
Request Quote |