All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 826 - 850 of 881 « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

280RN92 R3 280 mm 500 mm
19.685
in
165.1 mm
6.5000
in
165.1 mm
6.5000
in
5220000 N
1170000
lbf
3150000 N
708000
lbf
570 rpm 610 rpm 5.2 mm
0.200
in
CAD Icon (for items table)
NF5158M 287.6 mm 440 mm
17.3228
in
72 mm
2.8346
in
72 mm
2.8346
in
1740000 N
391000
lbf
1030000 N
232000
lbf
690 rpm 790 rpm 4 mm
0.200
in
CAD Icon (for items table)
NUP5159MA 292.100 mm 387.35 mm
15.25
in
50.875 mm
2.0030
in
57.15 mm
2.2500
in
1390000 N
312000
lbf
750000 N
169000
lbf
670 rpm 780 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU1060MA 300 mm 460 mm
18.1102
in
74 mm
2.9134
in
74 mm
2.9134
in
1420000 N
319000
lbf
1000000 N
225000
lbf
1200 rpm 1400 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU1060MAC3 300 mm 460 mm
18.1102
in
74 mm
2.9134
in
74 mm
2.9134
in
1420000 N
319000
lbf
1000000 N
225000
lbf
1200 rpm 1400 rpm 3 mm
0.100
in
CAD Icon (for items table)
300RN30 R3 300 mm 460 mm
18.1102
in
118 mm
4.6457
in
118 mm
4.6457
in
3640000 N
818000
lbf
1990000 N
447000
lbf
600 rpm 660 rpm 4 mm
0.200
in
CAD Icon (for items table)
NUP5160MA 300 mm 480 mm
18.8976
in
114.075 mm
4.4911
in
127 mm
5.0000
in
3670000 N
825000
lbf
2380000 N
535000
lbf
570 rpm 630 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
NU5260MAW61 300 mm 540 mm
21.2598
in
177.8 mm
7.0000
in
177.8 mm
7.0000
in
5590000 N
1260000
lbf
3930000 N
883000
lbf
540 rpm 580 rpm 3 mm
0.100
in
CAD Icon (for items table)
NU5260MAW61C3 300 mm 540 mm
21.2598
in
177.8 mm
7.0000
in
177.8 mm
7.0000
in
5590000 N
1260000
lbf
3930000 N
883000
lbf
540 rpm 580 rpm 3 mm
0.100
in
CAD Icon (for items table)
N5161M 305 mm 460 mm
18.1102
in
65 mm
2.5591
in
65 mm
2.5591
in
1950000 N
438000
lbf
1280000 N
288000
lbf
590 rpm 680 rpm 4 mm
0.200
in
CAD Icon (for items table)
NUP5161M 305 mm 460 mm
18.1102
in
57.56 mm
2.2661
in
65 mm
2.5591
in
1950000 N
438000
lbf
1280000 N
288000
lbf
560 rpm 630 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU1064MA 320 mm 480 mm
18.8976
in
74 mm
2.9134
in
74 mm
2.9134
in
1500000 N
337000
lbf
1020000 N
230000
lbf
1100 rpm 1300 rpm 4 mm
0.160
in
CAD Icon (for items table)
320RN91 R3 320 mm 500 mm
19.685
in
130.2 mm
5.1260
in
130.2 mm
5.1260
in
4210000 N
946000
lbf
2390000 N
537000
lbf
550 rpm 600 rpm 4.1 mm
0.200
in
CAD Icon (for items table)
320NU92W45C 320 mm 580 mm
22.8346
in
190.6 mm
7.5039
in
190.6 mm
7.5039
in
6790000 N
1530000
lbf
4020000 N
904000
lbf
470 rpm 500 rpm N/A CAD Icon (for items table)
NU5164MAW61 320 mm 580 mm
22.8346
in
190.5 mm
7.5000
in
190.5 mm
7.5000
in
6440000 N
1450000
lbf
4480000 N
1010000
lbf
480 rpm 520 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU5164MAW61C3 320 mm 580 mm
22.8346
in
190.5 mm
7.5000
in
190.5 mm
7.5000
in
6440000 N
1450000
lbf
4480000 N
1010000
lbf
480 rpm 520 rpm 4 mm
0.200
in
CAD Icon (for items table)
320RT92AC1112 R3 320 mm 580 mm
22.8346
in
175.508 mm
6.9098
in
190.5 mm
7.5000
in
6790000 N
1530000
lbf
4640000 N
1040000
lbf
450 rpm 480 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU1068MA 340 mm 520 mm
20.4724
in
82 mm
3.2283
in
82 mm
3.2283
in
1800000 N
405000
lbf
1240000 N
279000
lbf
1000 rpm 1200 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU3068EMA 340 mm 520 mm
20.4724
in
133 mm
5.2362
in
133 mm
5.2362
in
4280000 N
962000
lbf
2550000 N
573000
lbf
530 rpm 580 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU1068MAC3 340 mm 520 mm
20.4724
in
82 mm
3.2283
in
82 mm
3.2283
in
1800000 N
405000
lbf
1240000 N
279000
lbf
1000 rpm 1200 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU3168EAMAW45BW249C3 340 mm 580 mm
22.8346
in
190 mm
7.4803
in
190 mm
7.4803
in
7010000 N
1580000
lbf
4300000 N
967000
lbf
450 rpm 480 rpm 5 mm
0.200
in
CAD Icon (for items table)
135RIN582 R3 342.900 mm 527.05 mm
20.7500
in
104.775 mm
4.1250
in
104.775 mm
4.1250
in
3350000 N
753000
lbf
1990000 N
447000
lbf
530 rpm 590 rpm 5.1 mm
0.200
in
CAD Icon (for items table)
NU1072MA 360 mm 540 mm
21.2598
in
82 mm
3.2283
in
82 mm
3.2283
in
1830000 N
411000
lbf
1110000 N
250000
lbf
950 rpm 1100 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU1072MAC3 360 mm 540 mm
21.2598
in
82 mm
3.2283
in
82 mm
3.2283
in
1830000 N
411000
lbf
1110000 N
250000
lbf
950 rpm 1100 rpm 4 mm
0.200
in
CAD Icon (for items table)
NU1072AMAWEW37C7 360 mm 540 mm
21.2598
in
82 mm
3.2283
in
82 mm
3.2283
in
1890000 N
424000
lbf
1270000 N
285000
lbf
940 rpm 1100 rpm 5 mm
0.200
in
CAD Icon (for items table)
  Results 826 - 850 of 881 « 31 32 33 34 35 »