COMPANY HEADER
CAD (0)
  • Cart is empty
826 - 850 of 881 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Add To Cart/Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 165.1 mm6.5000 in N/A 165.1 mm6.5000 in N/A 5220000 N1170000 lbf N/A 3150000 N708000 lbf N/A 570 rpm N/A 610 rpm N/A 5.2 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 287.6 mm N/A 440 mm17.3228 in N/A 72 mm2.8346 in N/A 72 mm2.8346 in N/A 1740000 N391000 lbf N/A 1030000 N232000 lbf N/A 690 rpm N/A 790 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 292.100 mm N/A 387.35 mm15.25 in N/A 50.875 mm2.0030 in N/A 57.15 mm2.2500 in N/A 1390000 N312000 lbf N/A 750000 N169000 lbf N/A 670 rpm N/A 780 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1102 in N/A 74 mm2.9134 in N/A 74 mm2.9134 in N/A 1420000 N319000 lbf N/A 1000000 N225000 lbf N/A 1200 rpm N/A 1400 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1102 in N/A 74 mm2.9134 in N/A 74 mm2.9134 in N/A 1420000 N319000 lbf N/A 1000000 N225000 lbf N/A 1200 rpm N/A 1400 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1102 in N/A 118 mm4.6457 in N/A 118 mm4.6457 in N/A 3640000 N818000 lbf N/A 1990000 N447000 lbf N/A 600 rpm N/A 660 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 480 mm18.8976 in N/A 114.075 mm4.4911 in N/A 127 mm5.0000 in N/A 3670000 N825000 lbf N/A 2380000 N535000 lbf N/A 570 rpm N/A 630 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2598 in N/A 177.8 mm7.0000 in N/A 177.8 mm7.0000 in N/A 5590000 N1260000 lbf N/A 3930000 N883000 lbf N/A 540 rpm N/A 580 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2598 in N/A 177.8 mm7.0000 in N/A 177.8 mm7.0000 in N/A 5590000 N1260000 lbf N/A 3930000 N883000 lbf N/A 540 rpm N/A 580 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 305 mm N/A 460 mm18.1102 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 1950000 N438000 lbf N/A 1280000 N288000 lbf N/A 590 rpm N/A 680 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 305 mm N/A 460 mm18.1102 in N/A 57.56 mm2.2661 in N/A 65 mm2.5591 in N/A 1950000 N438000 lbf N/A 1280000 N288000 lbf N/A 560 rpm N/A 630 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.8976 in N/A 74 mm2.9134 in N/A 74 mm2.9134 in N/A 1500000 N337000 lbf N/A 1020000 N230000 lbf N/A 1100 rpm N/A 1300 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 500 mm19.685 in N/A 130.2 mm5.1260 in N/A 130.2 mm5.1260 in N/A 4210000 N946000 lbf N/A 2390000 N537000 lbf N/A 550 rpm N/A 600 rpm N/A 4.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8346 in N/A 190.6 mm7.5039 in N/A 190.6 mm7.5039 in N/A 6790000 N1530000 lbf N/A 4020000 N904000 lbf N/A 470 rpm N/A 500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8346 in N/A 190.5 mm7.5000 in N/A 190.5 mm7.5000 in N/A 6440000 N1450000 lbf N/A 4480000 N1010000 lbf N/A 480 rpm N/A 520 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8346 in N/A 190.5 mm7.5000 in N/A 190.5 mm7.5000 in N/A 6440000 N1450000 lbf N/A 4480000 N1010000 lbf N/A 480 rpm N/A 520 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8346 in N/A 175.508 mm6.9098 in N/A 190.5 mm7.5000 in N/A 6790000 N1530000 lbf N/A 4640000 N1040000 lbf N/A 450 rpm N/A 480 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.4724 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1800000 N405000 lbf N/A 1240000 N279000 lbf N/A 1000 rpm N/A 1200 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.4724 in N/A 133 mm5.2362 in N/A 133 mm5.2362 in N/A 4280000 N962000 lbf N/A 2550000 N573000 lbf N/A 530 rpm N/A 580 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.4724 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1800000 N405000 lbf N/A 1240000 N279000 lbf N/A 1000 rpm N/A 1200 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 580 mm22.8346 in N/A 190 mm7.4803 in N/A 190 mm7.4803 in N/A 7010000 N1580000 lbf N/A 4300000 N967000 lbf N/A 450 rpm N/A 480 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 342.900 mm N/A 527.05 mm20.7500 in N/A 104.775 mm4.1250 in N/A 104.775 mm4.1250 in N/A 3350000 N753000 lbf N/A 1990000 N447000 lbf N/A 530 rpm N/A 590 rpm N/A 5.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2598 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1830000 N411000 lbf N/A 1110000 N250000 lbf N/A 950 rpm N/A 1100 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2598 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1830000 N411000 lbf N/A 1110000 N250000 lbf N/A 950 rpm N/A 1100 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2598 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1890000 N424000 lbf N/A 1270000 N285000 lbf N/A 940 rpm N/A 1100 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
826 - 850 of 881 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »