All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row ISO
>
View Items
Cylindrical Roller Radial Bearings - Single Row ISO
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
CRB Single Row
·
Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP
Results Per Page :
25
50
100
200
Results 851 - 875 of 881
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
T3-NU3272MAW61
360
mm
650
mm
25.5906
in
232
mm
9.1339
in
232
mm
9.1339
in
7710000
N
1730000
lbf
5320000
N
1200000
lbf
440
rpm
480
rpm
5
mm
0.200
in
NU1076MA
380
mm
560
mm
22.0472
in
82
mm
3.2283
in
82
mm
3.2283
in
1970000
N
443000
lbf
1300000
N
291000
lbf
890
rpm
1100
rpm
5
mm
0.200
in
NU1080MA
400
mm
600
mm
23.6220
in
90
mm
3.5433
in
90
mm
3.5433
in
2290000
N
515000
lbf
1530000
N
344000
lbf
830
rpm
980
rpm
4
mm
0.200
in
NU1080MAC3
400
mm
600
mm
23.6220
in
90
mm
3.5433
in
90
mm
3.5433
in
2290000
N
515000
lbf
1530000
N
344000
lbf
830
rpm
980
rpm
4
mm
0.200
in
NU2088EMAW220
440
mm
650
mm
25.5906
in
122
mm
4.8031
in
122
mm
4.8031
in
4900000
N
1100000
lbf
2950000
N
663000
lbf
390
rpm
430
rpm
5
mm
0.200
in
NU3188EMAW45BW50B
440
mm
720
mm
28.3465
in
226
mm
8.8976
in
226
mm
8.8976
in
9330000
N
2100000
lbf
5740000
N
1290000
lbf
350
rpm
370
rpm
5
mm
0.200
in
180RIN684 R2
457.200
mm
685.800
mm
27.0000
in
139.7
mm
5.5000
in
139.7
mm
5.5000
in
6250000
N
1410000
lbf
3400000
N
764000
lbf
350
rpm
380
rpm
7.9
mm
0.300
in
180RIN684 R3
457.200
mm
685.800
mm
27.0000
in
139.7
mm
5.5000
in
139.7
mm
5.5000
in
6250000
N
1410000
lbf
3400000
N
764000
lbf
350
rpm
380
rpm
7.9
mm
0.300
in
NJ1096EMA
480
mm
700
mm
27.5591
in
100
mm
3.937
in
100
mm
3.937
in
3920000
N
881000
lbf
2360000
N
531000
lbf
620
rpm
710
rpm
5
mm
0.200
in
NJ1096EMAWEW45AW50A
480
mm
700
mm
27.5591
in
100
mm
3.937
in
100
mm
3.937
in
3920000
N
881000
lbf
2360000
N
531000
lbf
620
rpm
710
rpm
5
mm
0.200
in
NJ1096EMAWEW45AW50AC3
480
mm
700
mm
27.5591
in
100
mm
3.937
in
100
mm
3.937
in
3920000
N
881000
lbf
2360000
N
531000
lbf
620
rpm
710
rpm
6
mm
0.24
in
NU29/500M
500
mm
670
mm
26.3780
in
100
mm
3.937
in
100
mm
3.937
in
4080000
N
917000
lbf
1860000
N
418000
lbf
360
rpm
400
rpm
4
mm
0.200
in
NU30/530KMS1W33
530
mm
780
mm
30.7087
in
185
mm
7.2835
in
185
mm
7.2835
in
9250000
N
2080000
lbf
4320000
N
971000
lbf
290
rpm
310
rpm
5
mm
0.200
in
NU18/560MA
560
mm
680
mm
26.7717
in
56
mm
2.2047
in
56
mm
2.2047
in
1730000
N
389000
lbf
806000
N
181000
lbf
350
rpm
410
rpm
2.5
mm
0.100
in
O-1559-C
571.500
mm
711.2
mm
28.0
in
108.014
mm
4.2525
in
120.65
mm
4.7500
in
5990000
N
1350000
lbf
2710000
N
609000
lbf
280
rpm
310
rpm
5
mm
0.200
in
NUP51/571M
571.500
mm
723.900
mm
28.5000
in
88.4
mm
3.4803
in
101.6
mm
4.0000
in
4930000
N
1110000
lbf
2200000
N
495000
lbf
280
rpm
310
rpm
4
mm
0.200
in
NU28/630M
630.000
mm
780
mm
30.7087
in
88
mm
3.4646
in
88
mm
3.4646
in
3490000
N
785000
lbf
1390000
N
312000
lbf
300
rpm
350
rpm
3
mm
0.100
in
NU20/630EMAW220
630.000
mm
920
mm
36.2205
in
170
mm
6.6929
in
170
mm
6.6929
in
9570000
N
2150000
lbf
5390000
N
1210000
lbf
240
rpm
260
rpm
6
mm
0.200
in
NU20/670EMAW220
670
mm
980
mm
38.5827
in
180
mm
7.0866
in
180
mm
7.0866
in
11100000
N
2500000
lbf
6170000
N
1390000
lbf
210
rpm
230
rpm
6
mm
0.200
in
NU20/670EMAW45BW50B
670
mm
980
mm
38.5827
in
180
mm
7.0866
in
180
mm
7.0866
in
11100000
N
2500000
lbf
6170000
N
1390000
lbf
210
rpm
230
rpm
6
mm
0.200
in
NU30/670
670
mm
980
mm
38.5827
in
230
mm
9.0551
in
230
mm
9.0551
in
14000000
N
3150000
lbf
7510000
N
1690000
lbf
210
rpm
230
rpm
6
mm
0.200
in
NJ28/710EAMAWEW229A
710
mm
870
mm
34.2520
in
95
mm
3.7402
in
95
mm
3.7402
in
5110000
N
1150000
lbf
2200000
N
495000
lbf
240
rpm
270
rpm
3
mm
0.100
in
NJ29/710MA
710
mm
950
mm
37.4016
in
140
mm
5.5118
in
140
mm
5.5118
in
8190000
N
1840000
lbf
4020000
N
904000
lbf
220
rpm
250
rpm
5
mm
0.200
in
NUP29/710M
710
mm
950
mm
37.4016
in
120
mm
4.7244
in
140
mm
5.5118
in
7800000
N
1750000
lbf
3420000
N
769000
lbf
210
rpm
230
rpm
5
mm
0.200
in
NJ29/710MAC3
710
mm
950
mm
37.4017
in
140
mm
5.5118
in
140
mm
5.5118
in
8190000
N
1840000
lbf
4020000
N
903000
lbf
220
rpm
250
rpm
6
mm
0.24
in
Results 851 - 875 of 881
«
31
32
33
34
35
»