All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row ISO
>
View Items
Cylindrical Roller Radial Bearings - Single Row ISO
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
CRB Single Row
·
Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP
Results Per Page :
25
50
100
200
Results 876 - 881 of 881
«
36
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
NU20/710EMAW220
710
mm
1030
mm
40.5512
in
185
mm
7.2835
in
185
mm
7.2835
in
12300000
N
2770000
lbf
6780000
N
1520000
lbf
200
rpm
210
rpm
6
mm
0.200
in
NU20/750EMAW220
750
mm
1090
mm
42.9134
in
195
mm
7.6772
in
195
mm
7.6772
in
13800000
N
3100000
lbf
7550000
N
1700000
lbf
180
rpm
190
rpm
6
mm
0.200
in
NU20/800EMAW40RW220
800
mm
1150
mm
45.2756
in
200
mm
7.874
in
200
mm
7.874
in
14600000
N
3280000
lbf
8040000
N
1810000
lbf
170
rpm
180
rpm
6
mm
0.200
in
NUP19/950MA
950
mm
1250
mm
49.2126
in
106.125
mm
4.1781
in
132
mm
5.1969
in
8520000
N
1920000
lbf
4360000
N
980000
lbf
150
rpm
170
rpm
6
mm
0.200
in
NU19/950MA
950
mm
1250
mm
49.2126
in
132
mm
5.1969
in
132
mm
5.1969
in
8520000
N
1920000
lbf
4360000
N
980000
lbf
170
rpm
190
rpm
6
mm
0.200
in
T3-NU51/1340FNA
1340
mm
1540
mm
60.6299
in
110
mm
4.3307
in
110
mm
4.3307
in
11800000
N
2650000
lbf
3650000
N
821000
lbf
100
rpm
110
rpm
5
mm
0.200
in
Results 876 - 881 of 881
«
36