Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Single Row ISO
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Single Row ISO

For CAD models and more information, click Directly on the part number below.






 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Add To Cart Request Quote
   
  Results 76 - 100 of 881 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ305ETP 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
NU305ETP 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
NUP305ETP 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
N305ETPC3 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
NJ305ETPC3 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
NU305ETPC3 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
NUP305ETPC3 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
NJ2305ETP 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
NU2305ETP 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
NUP2305ETP 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
NJ2305ETPC3 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
NU2305ETPC3 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
NUP2305ETPC3 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
N206ETP 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.6 mm
0.024
in
NJ206ETP 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.6 mm
0.024
in
NU206ETP 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.6 mm
0.024
in
NUP206ETP 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.6 mm
0.024
in
N206ETPC3 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.6 mm
0.024
in
NJ206ETPC3 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.6 mm
0.024
in
NU206ETPC3 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.6 mm
0.024
in
NUP206ETPC3 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.6 mm
0.024
in
NJ2206ETP 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
20 mm
0.7874
in
49800 N 48900 N 6900 rpm 8200 rpm 0.6 mm
0.024
in
NU2206ETP 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
20 mm
0.7874
in
49800 N 48900 N 6900 rpm 8200 rpm 0.6 mm
0.024
in
NUP2206ETP 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
20 mm
0.7874
in
49800 N 48900 N 6900 rpm 8200 rpm 0.6 mm
0.024
in
NJ2206ETPC3 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
20 mm
0.7874
in
49800 N 48900 N 6900 rpm 8200 rpm 0.6 mm
0.024
in
  Results 76 - 100 of 881  1 2 3 4 5 »  
<