All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 76 - 100 of 881  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ305ETP 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NU305ETP 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NUP305ETP 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
N305ETPC3 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NJ305ETPC3 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NU305ETPC3 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NUP305ETPC3 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
17 mm
0.6693
in
37400 N 41400 N 8600 rpm 10300 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NJ2305ETP 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NU2305ETP 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NUP2305ETP 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NJ2305ETPC3 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NU2305ETPC3 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NUP2305ETPC3 25 mm 62 mm
2.4409
in
24 mm
0.9449
in
24 mm
0.9449
in
56100 N 56800 N 7000 rpm 8400 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
N206ETP 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ206ETP 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU206ETP 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP206ETP 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
N206ETPC3 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ206ETPC3 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU206ETPC3 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP206ETPC3 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
16 mm
0.6299
in
37400 N 39100 N 8100 rpm 9800 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ2206ETP 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
20 mm
0.7874
in
49800 N 48900 N 6900 rpm 8200 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NU2206ETP 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
20 mm
0.7874
in
49800 N 48900 N 6900 rpm 8200 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NUP2206ETP 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
20 mm
0.7874
in
49800 N 48900 N 6900 rpm 8200 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
NJ2206ETPC3 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
20 mm
0.7874
in
49800 N 48900 N 6900 rpm 8200 rpm 0.60 mm
0.024
in
CAD Icon (for items table)
  Results 76 - 100 of 881  1 2 3 4 5 »