Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Single Row ISO
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Single Row ISO

For CAD models and more information, click Directly on the part number below.






 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Add To Cart Request Quote
   
  Results 101 - 125 of 881 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU2206ETPC3 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
20 mm
0.7874
in
49800 N 48900 N 6900 rpm 8200 rpm 0.6 mm
0.024
in
NUP2206ETPC3 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
20 mm
0.7874
in
49800 N 48900 N 6900 rpm 8200 rpm 0.6 mm
0.024
in
N306ETP 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
19 mm
0.7480
in
50200 N 53200 N 7500 rpm 8900 rpm 1.1 mm
0.043
in
NJ306ETP 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
19 mm
0.7480
in
50200 N 53200 N 7500 rpm 8900 rpm 1.1 mm
0.043
in
NU306ETP 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
19 mm
0.7480
in
50200 N 53200 N 7500 rpm 8900 rpm 1.1 mm
0.043
in
NUP306ETP 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
19 mm
0.7480
in
50200 N 53200 N 7500 rpm 8900 rpm 1.1 mm
0.043
in
N306ETPC3 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
19 mm
0.7480
in
50200 N 53200 N 7500 rpm 8900 rpm 1.1 mm
0.043
in
NJ306ETPC3 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
19 mm
0.7480
in
50200 N 53200 N 7500 rpm 8900 rpm 1.1 mm
0.043
in
NU306ETPC3 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
19 mm
0.7480
in
50200 N 53200 N 7500 rpm 8900 rpm 1.1 mm
0.043
in
NUP306ETPC3 30 mm 72 mm
2.8346
in
19 mm
0.7480
in
19 mm
0.7480
in
50200 N 53200 N 7500 rpm 8900 rpm 1.1 mm
0.043
in
NJ2306ETP 30 mm 72 mm
2.8346
in
27 mm
1.063
in
27 mm
1.0630
in
77600 N 74600 N 6100 rpm 7200 rpm 1.1 mm
0.043
in
NU2306ETP 30 mm 72 mm
2.8346
in
27 mm
1.063
in
27 mm
1.0630
in
77600 N 74600 N 6100 rpm 7200 rpm 1.1 mm
0.043
in
NUP2306ETP 30 mm 72 mm
2.8346
in
27 mm
1.063
in
27 mm
1.0630
in
77600 N 74600 N 6100 rpm 7200 rpm 1.1 mm
0.043
in
NJ2306ETPC3 30 mm 72 mm
2.8346
in
27 mm
1.063
in
27 mm
1.0630
in
77600 N 74600 N 6100 rpm 7200 rpm 1.1 mm
0.043
in
NU2306ETPC3 30 mm 72 mm
2.8346
in
27 mm
1.063
in
27 mm
1.0630
in
77600 N 74600 N 6100 rpm 7200 rpm 1.1 mm
0.043
in
NUP2306ETPC3 30 mm 72 mm
2.8346
in
27 mm
1.063
in
27 mm
1.0630
in
77600 N 74600 N 6100 rpm 7200 rpm 1.1 mm
0.043
in
N207ETP 35 mm 72 mm
2.8346
in
17 mm
0.6693
in
17 mm
0.6693
in
50200 N 50300 N 6900 rpm 8300 rpm 0.6 mm
0.024
in
NJ207ETP 35 mm 72 mm
2.8346
in
17 mm
0.6693
in
17 mm
0.6693
in
50200 N 50300 N 6900 rpm 8300 rpm 0.6 mm
0.024
in
NU207ETP 35 mm 72 mm
2.8346
in
17 mm
0.6693
in
17 mm
0.6693
in
50200 N 50300 N 6900 rpm 8300 rpm 0.6 mm
0.024
in
NUP207ETP 35 mm 72 mm
2.8346
in
17 mm
0.6693
in
17 mm
0.6693
in
50200 N 50300 N 6900 rpm 8300 rpm 0.6 mm
0.024
in
N207ETPC3 35 mm 72 mm
2.8346
in
17 mm
0.6693
in
17 mm
0.6693
in
50200 N 50300 N 6900 rpm 8300 rpm 0.6 mm
0.024
in
NJ207ETPC3 35 mm 72 mm
2.8346
in
17 mm
0.6693
in
17 mm
0.6693
in
50200 N 50300 N 6900 rpm 8300 rpm 0.6 mm
0.024
in
NU207ETPC3 35 mm 72 mm
2.8346
in
17 mm
0.6693
in
17 mm
0.6693
in
50200 N 50300 N 6900 rpm 8300 rpm 0.6 mm
0.024
in
NUP207ETPC3 35 mm 72 mm
2.8346
in
17 mm
0.6693
in
17 mm
0.6693
in
50200 N 50300 N 6900 rpm 8300 rpm 0.6 mm
0.024
in
NJ2207ETP 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
23 mm
0.9055
in
65300 N 61600 N 6200 rpm 7300 rpm 0.6 mm
0.024
in
  Results 101 - 125 of 881  1 2 3 4 5 »  
<