Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
NU2207ETP | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 65300 N | C - Dynamic Radial Rating N/A 61600 N | Reference Thermal Speed Rating (Grease) N/A 6200 rpm | Reference Thermal Speed Rating (Oil) N/A 7300 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP2207ETP | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 65300 N | C - Dynamic Radial Rating N/A 61600 N | Reference Thermal Speed Rating (Grease) N/A 6200 rpm | Reference Thermal Speed Rating (Oil) N/A 7300 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ2207ETPC3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 65300 N | C - Dynamic Radial Rating N/A 61600 N | Reference Thermal Speed Rating (Grease) N/A 6200 rpm | Reference Thermal Speed Rating (Oil) N/A 7300 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU2207ETPC3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 65300 N | C - Dynamic Radial Rating N/A 61600 N | Reference Thermal Speed Rating (Grease) N/A 6200 rpm | Reference Thermal Speed Rating (Oil) N/A 7300 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP2207ETPC3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 65300 N | C - Dynamic Radial Rating N/A 61600 N | Reference Thermal Speed Rating (Grease) N/A 6200 rpm | Reference Thermal Speed Rating (Oil) N/A 7300 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
N307ETP | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 65400 N | C - Dynamic Radial Rating N/A 66700 N | Reference Thermal Speed Rating (Grease) N/A 6700 rpm | Reference Thermal Speed Rating (Oil) N/A 8000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ307ETP | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 65400 N | C - Dynamic Radial Rating N/A 66700 N | Reference Thermal Speed Rating (Grease) N/A 6700 rpm | Reference Thermal Speed Rating (Oil) N/A 8000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU307ETP | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 65400 N | C - Dynamic Radial Rating N/A 66700 N | Reference Thermal Speed Rating (Grease) N/A 6700 rpm | Reference Thermal Speed Rating (Oil) N/A 8000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP307ETP | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 65400 N | C - Dynamic Radial Rating N/A 66700 N | Reference Thermal Speed Rating (Grease) N/A 6700 rpm | Reference Thermal Speed Rating (Oil) N/A 8000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
N307ETPC3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 65400 N | C - Dynamic Radial Rating N/A 66700 N | Reference Thermal Speed Rating (Grease) N/A 6700 rpm | Reference Thermal Speed Rating (Oil) N/A 8000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ307ETPC3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 65400 N | C - Dynamic Radial Rating N/A 66700 N | Reference Thermal Speed Rating (Grease) N/A 6700 rpm | Reference Thermal Speed Rating (Oil) N/A 8000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU307ETPC3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 65400 N | C - Dynamic Radial Rating N/A 66700 N | Reference Thermal Speed Rating (Grease) N/A 6700 rpm | Reference Thermal Speed Rating (Oil) N/A 8000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP307ETPC3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 21 mm0.8268 in | B - Outer Ring Width N/A 21 mm0.8268 in | C0 - Static Radial Rating N/A 65400 N | C - Dynamic Radial Rating N/A 66700 N | Reference Thermal Speed Rating (Grease) N/A 6700 rpm | Reference Thermal Speed Rating (Oil) N/A 8000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ2307ETP | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 100600 N | C - Dynamic Radial Rating N/A 93200 N | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU2307ETP | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 100600 N | C - Dynamic Radial Rating N/A 93200 N | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP2307ETP | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 100600 N | C - Dynamic Radial Rating N/A 93200 N | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ2307ETPC3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 100600 N | C - Dynamic Radial Rating N/A 93200 N | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU2307ETPC3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 100600 N | C - Dynamic Radial Rating N/A 93200 N | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP2307ETPC3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 100600 N | C - Dynamic Radial Rating N/A 93200 N | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
N208ETP | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 55400 N | C - Dynamic Radial Rating N/A 55700 N | Reference Thermal Speed Rating (Grease) N/A 6300 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ208ETP | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 55400 N | C - Dynamic Radial Rating N/A 55700 N | Reference Thermal Speed Rating (Grease) N/A 6300 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NU208ETP | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 55400 N | C - Dynamic Radial Rating N/A 55700 N | Reference Thermal Speed Rating (Grease) N/A 6300 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NUP208ETP | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 55400 N | C - Dynamic Radial Rating N/A 55700 N | Reference Thermal Speed Rating (Grease) N/A 6300 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
N208ETPC3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 55400 N | C - Dynamic Radial Rating N/A 55700 N | Reference Thermal Speed Rating (Grease) N/A 6300 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NJ208ETPC3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Inner Ring Width N/A 18 mm0.7087 in | B - Outer Ring Width N/A 18 mm0.7087 in | C0 - Static Radial Rating N/A 55400 N | C - Dynamic Radial Rating N/A 55700 N | Reference Thermal Speed Rating (Grease) N/A 6300 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |