Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Single Row ISO
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Single Row ISO

For CAD models and more information, click Directly on the part number below.






 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Add To Cart Request Quote
   
  Results 151 - 175 of 881 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU208ETPC3 40 mm 80 mm
3.1496
in
18 mm
0.7087
in
18 mm
0.7087
in
55400 N 55700 N 6300 rpm 7600 rpm 1.1 mm
0.043
in
NUP208ETPC3 40 mm 80 mm
3.1496
in
18 mm
0.7087
in
18 mm
0.7087
in
55400 N 55700 N 6300 rpm 7600 rpm 1.1 mm
0.043
in
NJ2208ETP 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
23 mm
0.9055
in
77600 N 72300 N 5300 rpm 6300 rpm 1.1 mm
0.043
in
NU2208ETP 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
23 mm
0.9055
in
77600 N 72300 N 5300 rpm 6300 rpm 1.1 mm
0.043
in
NUP2208ETP 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
23 mm
0.9055
in
77600 N 72300 N 5300 rpm 6300 rpm 1.1 mm
0.043
in
NJ2208ETPC3 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
23 mm
0.9055
in
77600 N 72300 N 5300 rpm 6300 rpm 1.1 mm
0.043
in
NU2208ETPC3 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
23 mm
0.9055
in
77600 N 72300 N 5300 rpm 6300 rpm 1.1 mm
0.043
in
NUP2208ETPC3 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
23 mm
0.9055
in
77600 N 72300 N 5300 rpm 6300 rpm 1.1 mm
0.043
in
N308ETP 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
23 mm
0.9055
in
80400 N 82200 N 6100 rpm 7200 rpm 1.5 mm
0.059
in
NJ308ETP 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
23 mm
0.9055
in
80400 N 82200 N 6100 rpm 7200 rpm 1.5 mm
0.059
in
NU308ETP 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
23 mm
0.9055
in
80400 N 82200 N 6100 rpm 7200 rpm 1.5 mm
0.059
in
NUP308ETP 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
23 mm
0.9055
in
80400 N 82200 N 6100 rpm 7200 rpm 1.5 mm
0.059
in
N308ETPC3 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
23 mm
0.9055
in
80400 N 82200 N 6100 rpm 7200 rpm 1.5 mm
0.059
in
NJ308ETPC3 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
23 mm
0.9055
in
80400 N 82200 N 6100 rpm 7200 rpm 1.5 mm
0.059
in
NU308ETPC3 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
23 mm
0.9055
in
80400 N 82200 N 6100 rpm 7200 rpm 1.5 mm
0.059
in
NUP308ETPC3 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
23 mm
0.9055
in
80400 N 82200 N 6100 rpm 7200 rpm 1.5 mm
0.059
in
NJ2308ETP 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
33 mm
1.2992
in
121100 N 113100 N 5000 rpm 5900 rpm 1.5 mm
0.059
in
NU2308ETP 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
33 mm
1.2992
in
121100 N 113100 N 5000 rpm 5900 rpm 1.5 mm
0.059
in
NUP2308ETP 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
33 mm
1.2992
in
121100 N 113100 N 5000 rpm 5900 rpm 1.5 mm
0.059
in
NJ2308ETPC3 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
33 mm
1.2992
in
121100 N 113100 N 5000 rpm 5900 rpm 1.5 mm
0.059
in
NU2308ETPC3 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
33 mm
1.2992
in
121100 N 113100 N 5000 rpm 5900 rpm 1.5 mm
0.059
in
NUP2308ETPC3 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
33 mm
1.2992
in
121100 N 113100 N 5000 rpm 5900 rpm 1.5 mm
0.059
in
N209ETP 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.748
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
NJ209ETP 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.748
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
NU209ETP 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.748
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
  Results 151 - 175 of 881 « 6 7 8 9 10 »  
<