Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Single Row ISO
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Single Row ISO

For CAD models and more information, click Directly on the part number below.






 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Add To Cart Request Quote
   
  Results 176 - 200 of 881 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NUP209ETP 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.748
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
N209ETPC3 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.748
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
NJ209ETPC3 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.748
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
NU209ETPC3 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.748
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
NUP209ETPC3 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.748
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
NJ2209ETP 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
NU2209ETP 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
NUP2209ETP 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
NJ2209ETPC3 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
NU2209ETPC3 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
NUP2209ETPC3 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
N309ETP 45 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.5 mm
0.059
in
NJ309ETP 45 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.5 mm
0.059
in
NU309ETP 45 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.5 mm
0.059
in
NUP309ETP 45 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.5 mm
0.059
in
N309ETPC3 45 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.5 mm
0.059
in
NJ309ETPC3 45 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.5 mm
0.059
in
NU309ETPC3 45 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.5 mm
0.059
in
NUP309ETPC3 45 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.5 mm
0.059
in
NJ2309ETP 45 mm 100 mm
3.937
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.5 mm
0.059
in
NU2309ETP 45 mm 100 mm
3.937
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.5 mm
0.059
in
NUP2309ETP 45 mm 100 mm
3.937
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.5 mm
0.059
in
NJ2309ETPC3 45 mm 100 mm
3.937
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.5 mm
0.059
in
NU2309ETPC3 45 mm 100 mm
3.937
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.5 mm
0.059
in
NUP2309ETPC3 45 mm 100 mm
3.937
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.5 mm
0.059
in
  Results 176 - 200 of 881 « 6 7 8 9 10 »  
<