All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 176 - 200 of 881 « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NUP209ETP 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.7480
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
N209ETPC3 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.7480
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NJ209ETPC3 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.7480
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NU209ETPC3 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.7480
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NUP209ETPC3 45 mm 85 mm
3.3465
in
19 mm
0.7480
in
19 mm
0.7480
in
66400 N 63049 N 5800 rpm 7000 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NJ2209ETP 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NU2209ETP 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NUP2209ETP 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NJ2209ETPC3 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NU2209ETPC3 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
NUP2209ETPC3 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
23 mm
0.9055
in
84600 N 76100 N 4900 rpm 5800 rpm 1.1 mm
0.043
in
CAD Icon (for items table)
N309ETP 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NJ309ETP 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NU309ETP 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NUP309ETP 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
N309ETPC3 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NJ309ETPC3 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NU309ETPC3 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NUP309ETPC3 45 mm 100 mm
3.9370
in
25 mm
0.9843
in
25 mm
0.9843
in
101100 N 99500 N 5500 rpm 6500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NJ2309ETP 45 mm 100 mm
3.9370
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NU2309ETP 45 mm 100 mm
3.9370
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NUP2309ETP 45 mm 100 mm
3.9370
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NJ2309ETPC3 45 mm 100 mm
3.9370
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NU2309ETPC3 45 mm 100 mm
3.9370
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NUP2309ETPC3 45 mm 100 mm
3.9370
in
36 mm
1.4173
in
36 mm
1.4173
in
155700 N 139200 N 4500 rpm 5300 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
  Results 176 - 200 of 881 « 6 7 8 9 10 »