Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NUP209ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 19 mm0.7480 in | B - Outer Ring Width N/A 19 mm0.7480 in | C0 - Static Radial Rating N/A 66400 N | C - Dynamic Radial Rating N/A 63049 N | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A |
Add To Cart
Request Quote |
| N209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 19 mm0.7480 in | B - Outer Ring Width N/A 19 mm0.7480 in | C0 - Static Radial Rating N/A 66400 N | C - Dynamic Radial Rating N/A 63049 N | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 19 mm0.7480 in | B - Outer Ring Width N/A 19 mm0.7480 in | C0 - Static Radial Rating N/A 66400 N | C - Dynamic Radial Rating N/A 63049 N | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 19 mm0.7480 in | B - Outer Ring Width N/A 19 mm0.7480 in | C0 - Static Radial Rating N/A 66400 N | C - Dynamic Radial Rating N/A 63049 N | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 19 mm0.7480 in | B - Outer Ring Width N/A 19 mm0.7480 in | C0 - Static Radial Rating N/A 66400 N | C - Dynamic Radial Rating N/A 63049 N | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ2209ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2209ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP2209ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ2209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP2209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A |
Add To Cart
Request Quote |
| N309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| N309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ2309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP2309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ2309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP2309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.9370 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |