All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row Standard
>
View Items
Cylindrical Roller Radial Bearings - Single Row Standard
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 271
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
E-1673-B
100
mm
180
mm
7.0866
in
34
mm
1.3386
in
34
mm
1.3386
in
237000
N
53300
lbf
195000
N
43800
lbf
2200
rpm
2600
rpm
4.1
mm
0.200
in
105RU32R3
105
mm
190
mm
7.4803
in
65.088
mm
2.5625
in
65.088
mm
2.5625
in
640000
N
144000
lbf
471000
N
106000
lbf
2400
rpm
2700
rpm
2
mm
0.100
in
105RU02 R3
105
mm
190
mm
7.4803
in
36
mm
1.4173
in
36
mm
1.4173
in
246000
N
55300
lbf
220000
N
49500
lbf
2100
rpm
2600
rpm
2
mm
0.100
in
105RU32R3
105
mm
190
mm
7.4803
in
65.1
mm
2.5625
in
65.1
mm
2.5625
in
640000
N
144000
lbf
471000
N
106000
lbf
2500
rpm
2800
rpm
N/A
105RN32R3
105
mm
190
mm
7.4803
in
65.1
mm
2.5625
in
65.1
mm
2.5625
in
640000
N
144000
lbf
471000
N
106000
lbf
2500
rpm
2800
rpm
N/A
105RJ32R3
105
mm
190
mm
7.4803
in
65.1
mm
2.5625
in
65.1
mm
2.5625
in
640000
N
144000
lbf
471000
N
106000
lbf
2500
rpm
2800
rpm
N/A
105RF32R3
105
mm
190
mm
7.4803
in
65.1
mm
2.5625
in
65.1
mm
2.5625
in
640000
N
144000
lbf
471000
N
106000
lbf
2500
rpm
2800
rpm
N/A
105RT32R3
105
mm
190
mm
7.4803
in
65.1
mm
2.5625
in
65.1
mm
2.5625
in
640000
N
144000
lbf
471000
N
106000
lbf
2500
rpm
2800
rpm
N/A
105RIU32R3
105
mm
190
mm
7.4803
in
65.1
mm
2.5625
in
65.1
mm
2.5625
in
640000
N
144000
lbf
471000
N
106000
lbf
2500
rpm
2800
rpm
N/A
105RIN32R3
105
mm
190
mm
7.4803
in
65.1
mm
2.5625
in
65.1
mm
2.5625
in
640000
N
144000
lbf
471000
N
106000
lbf
2500
rpm
2800
rpm
N/A
105RIJ32R3
105
mm
190
mm
7.4803
in
65.1
mm
2.5625
in
65.1
mm
2.5625
in
640000
N
144000
lbf
471000
N
106000
lbf
2500
rpm
2800
rpm
N/A
105RIF32R3
105
mm
190
mm
7.4803
in
65.1
mm
2.5625
in
65.1
mm
2.5625
in
640000
N
144000
lbf
471000
N
106000
lbf
2500
rpm
2800
rpm
N/A
105RIT32R3
105
mm
190
mm
7.4803
in
65.1
mm
2.5625
in
65.1
mm
2.5625
in
640000
N
144000
lbf
471000
N
106000
lbf
2500
rpm
2800
rpm
N/A
140RU51R3
140
mm
220
mm
8.6614
in
36
mm
1.4173
in
36
mm
1.4173
in
301000
N
67700
lbf
242000
N
54400
lbf
1700
rpm
2000
rpm
2
mm
0.100
in
140RU93R3
140
mm
300
mm
11.811
in
114.3
mm
4-1/2
in
114.3
mm
4.5000
in
841000
N
189000
lbf
732000
N
165000
lbf
1900
rpm
2200
rpm
4
mm
0.200
in
140RU93R6
140
mm
300
mm
11.811
in
114.3
mm
4-1/2
in
114.3
mm
4.5000
in
841000
N
189000
lbf
732000
N
165000
lbf
1900
rpm
2200
rpm
4
mm
0.200
in
140RU93 R3
140
mm
300
mm
11.811
in
114.3
mm
4-1/2
in
114.3
mm
4.5000
in
841000
N
189000
lbf
732000
N
165000
lbf
1900
rpm
2200
rpm
4
mm
0.200
in
140RU93 R6
140
mm
300
mm
11.811
in
114.3
mm
4-1/2
in
114.3
mm
4.5000
in
841000
N
189000
lbf
732000
N
165000
lbf
1900
rpm
2200
rpm
4
mm
0.200
in
150RU51OO771R3
150
mm
235
mm
9.2520
in
38
mm
1.4961
in
38
mm
1.4961
in
397000
N
89200
lbf
306000
N
68800
lbf
1600
rpm
1900
rpm
2
mm
0.100
in
150RU91OO771R3
150
mm
235
mm
9.2520
in
66.7
mm
2.6260
in
66.7
mm
2.6260
in
900000
N
202000
lbf
577000
N
130000
lbf
1600
rpm
1800
rpm
2
mm
0.100
in
150RU91C4
150
mm
235
mm
9.2520
in
66.7
mm
2.6260
in
66.7
mm
2.6260
in
939000
N
211000
lbf
653000
N
147000
lbf
1600
rpm
1800
rpm
2
mm
0.100
in
150RU03AA781R3
150
mm
320
mm
12.5984
in
65
mm
2.5591
in
65
mm
2.5591
in
804000
N
181000
lbf
711000
N
160000
lbf
1300
rpm
1600
rpm
3
mm
0.100
in
60RIJ249 R3
152.400
mm
266.7
mm
10.5
in
61.913
mm
2.4375
in
61.913
mm
2.4375
in
867000
N
195000
lbf
643000
N
145000
lbf
1400
rpm
1700
rpm
4.1
mm
0.200
in
60RIU248 R3
152.400
mm
266.7
mm
10.5
in
39.688
mm
1.5625
in
39.688
mm
1.5625
in
442000
N
99400
lbf
381000
N
85700
lbf
1400
rpm
1700
rpm
5.2
mm
0.200
in
60RIU249 R3
152.400
mm
266.7
mm
10.5
in
61.913
mm
2.4375
in
61.913
mm
2.4375
in
867000
N
195000
lbf
643000
N
145000
lbf
1400
rpm
1700
rpm
4.1
mm
0.200
in
Results 1 - 25 of 271
1
2
3
4
5
»