All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row Standard
>
View Items
Cylindrical Roller Radial Bearings - Single Row Standard
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 226 - 250 of 271
«
6
7
8
9
10
»
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
250RIN91R3
250
mm
410
mm
16.1417
in
111.125
mm
4.375
in
111.125
mm
4.375
in
2720000
N
611000
lbf
1680000
N
377000
lbf
770
rpm
850
rpm
N/A
250RIJ91R3
250
mm
410
mm
16.1417
in
111.125
mm
4.375
in
111.125
mm
4.375
in
2720000
N
611000
lbf
1680000
N
377000
lbf
770
rpm
850
rpm
N/A
250RIF91R3
250
mm
410
mm
16.1417
in
111.125
mm
4.375
in
111.125
mm
4.375
in
2720000
N
611000
lbf
1680000
N
377000
lbf
770
rpm
850
rpm
N/A
250RIT91R3
250
mm
410
mm
16.1417
in
111.125
mm
4.375
in
111.125
mm
4.375
in
2720000
N
611000
lbf
1680000
N
377000
lbf
770
rpm
850
rpm
N/A
250RU93AA774R3
250
mm
520
mm
20.4724
in
196.85
mm
7.7500
in
196.85
mm
7.7500
in
5470000
N
1230000
lbf
3520000
N
791000
lbf
610
rpm
660
rpm
5.1
mm
0.200
in
100RIU435OO771R3
254
mm
400.050
mm
15.7500
in
79.38
mm
3.1252
in
79.38
mm
3.1252
in
1810000
N
407000
lbf
1160000
N
261000
lbf
790
rpm
890
rpm
5.1
mm
0.200
in
260RU30OC1268R3
260
mm
400
mm
15.748
in
104
mm
4.0945
in
104
mm
4.0945
in
2630000
N
591000
lbf
1530000
N
344000
lbf
750
rpm
830
rpm
4
mm
0.200
in
260RU92OA1175R3
260
mm
480
mm
18.8976
in
158.75
mm
6.2500
in
158.75
mm
6.2500
in
4410000
N
991000
lbf
2770000
N
623000
lbf
640
rpm
700
rpm
5
mm
0.200
in
280RU30R3
280
mm
420
mm
16.5354
in
106
mm
4.1732
in
106
mm
4.1732
in
3040000
N
683000
lbf
1690000
N
380000
lbf
670
rpm
740
rpm
3
mm
0.100
in
280RU30R4
280
mm
420
mm
16.5354
in
106
mm
4.1732
in
106
mm
4.1732
in
3040000
N
683000
lbf
1690000
N
380000
lbf
670
rpm
740
rpm
N/A
280RU30 R3
280
mm
420
mm
16.5354
in
106
mm
4.1732
in
106
mm
4.1732
in
3040000
N
683000
lbf
1690000
N
380000
lbf
670
rpm
740
rpm
3
mm
0.100
in
280RU51R3
280
mm
460
mm
18.1102
in
63
mm
2.4803
in
63
mm
2.4803
in
1340000
N
301000
lbf
954000
N
214000
lbf
690
rpm
810
rpm
3
mm
0.100
in
280RU91OD1268
280
mm
460
mm
18.1102
in
123.825
mm
4.8750
in
123.825
mm
4.8750
in
3700000
N
832000
lbf
2410000
N
542000
lbf
620
rpm
680
rpm
4
mm
0.200
in
280RU91OD1268R2
280
mm
460
mm
18.1102
in
123.825
mm
4.8750
in
123.825
mm
4.8750
in
3700000
N
832000
lbf
2110000
N
474000
lbf
620
rpm
680
rpm
4
mm
0.200
in
280RU91OD1268R3
280
mm
460
mm
18.1102
in
123.825
mm
4.8750
in
123.825
mm
4.8750
in
3700000
N
832000
lbf
2110000
N
474000
lbf
620
rpm
680
rpm
4
mm
0.200
in
280RU91OD1268R7
280
mm
460
mm
18.1102
in
123.825
mm
4.8750
in
123.825
mm
4.8750
in
3700000
N
832000
lbf
2110000
N
474000
lbf
620
rpm
680
rpm
4
mm
0.200
in
280RU91OE1792R3
280
mm
460
mm
18.1102
in
123.825
mm
4.8750
in
123.825
mm
4.8750
in
3700000
N
832000
lbf
2110000
N
474000
lbf
620
rpm
680
rpm
4
mm
0.200
in
280RU91OD1268 R3
280
mm
460
mm
18.1102
in
123.825
mm
4.8750
in
123.825
mm
4.8750
in
3700000
N
832000
lbf
2410000
N
542000
lbf
620
rpm
680
rpm
4
mm
0.200
in
280RU91OD1268 R7
280
mm
460
mm
18.1102
in
123.825
mm
4.8750
in
123.825
mm
4.8750
in
3700000
N
832000
lbf
2410000
N
542000
lbf
620
rpm
680
rpm
4
mm
0.200
in
280RU51 R3
280
mm
460
mm
18.1102
in
63
mm
2.4803
in
63
mm
2.4803
in
1340000
N
301000
lbf
954000
N
214000
lbf
690
rpm
810
rpm
3
mm
0.100
in
280RU92AC1112
280
mm
500
mm
19.685
in
165.1
mm
6.5000
in
165.1
mm
6.5000
in
5180000
N
1160000
lbf
3630000
N
816000
lbf
570
rpm
610
rpm
4
mm
0.200
in
280RU92AC1112R3
280
mm
500
mm
19.685
in
165.1
mm
6.5000
in
165.1
mm
6.5000
in
5220000
N
1170000
lbf
3150000
N
708000
lbf
570
rpm
610
rpm
5.2
mm
0.200
in
300RU30OA107R3
300
mm
460
mm
18.1102
in
118
mm
4.6457
in
118
mm
4.6457
in
3640000
N
818000
lbf
1990000
N
447000
lbf
600
rpm
660
rpm
4
mm
0.200
in
300RU30R4
300
mm
460
mm
18.1102
in
118
mm
4.6457
in
118
mm
4.6457
in
3640000
N
818000
lbf
1990000
N
447000
lbf
600
rpm
660
rpm
N/A
300RU92AD1112R3
300
mm
540
mm
21.2598
in
177.8
mm
7.0000
in
177.8
mm
7.0000
in
6150000
N
1380000
lbf
3700000
N
832000
lbf
500
rpm
540
rpm
5.2
mm
0.200
in
Results 226 - 250 of 271
«
6
7
8
9
10
»