All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row Standard
>
View Items
Cylindrical Roller Radial Bearings - Single Row Standard
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 271 of 271
«
11
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
300RU92R3
300
mm
540
mm
21.2598
in
177.8
mm
7.0000
in
177.8
mm
7.0000
in
6150000
N
1380000
lbf
3700000
N
832000
lbf
500
rpm
540
rpm
4.1
mm
0.200
in
120RIU515R3
304.8
mm
469.900
mm
18.5000
in
98.425
mm
3.8750
in
98.425
mm
3.8750
in
2960000
N
665000
lbf
1750000
N
393000
lbf
600
rpm
670
rpm
5.1
mm
0.200
in
320RU30OA107R3
320
mm
480
mm
18.8976
in
121
mm
4.7638
in
121
mm
4.7638
in
3990000
N
897000
lbf
2110000
N
474000
lbf
550
rpm
610
rpm
4
mm
0.200
in
320RU30OC1175R4
320
mm
480
mm
18.8976
in
121
mm
4.7638
in
121
mm
4.7638
in
3990000
N
897000
lbf
2110000
N
474000
lbf
550
rpm
610
rpm
4
mm
0.200
in
320RU91R3
320
mm
500
mm
19.685
in
130.175
mm
5.1250
in
130.175
mm
5.1250
in
4210000
N
946000
lbf
2390000
N
537000
lbf
550
rpm
600
rpm
3
mm
0.100
in
320RU91 R3
320
mm
500
mm
19.685
in
130.175
mm
5.1250
in
130.175
mm
5.1250
in
4210000
N
946000
lbf
2390000
N
537000
lbf
550
rpm
600
rpm
3
mm
0.100
in
320RU31OB1268R2
320
mm
540
mm
21.2598
in
176
mm
6.9291
in
176
mm
6.9291
in
5860000
N
1320000
lbf
3380000
N
760000
lbf
510
rpm
550
rpm
4.1
mm
0.200
in
320RU31OB1268 R2
320
mm
540
mm
21.2598
in
176
mm
6.9291
in
176
mm
6.9291
in
5860000
N
1320000
lbf
3380000
N
760000
lbf
510
rpm
550
rpm
4.1
mm
0.200
in
320RU92AC1112R3
320
mm
580
mm
22.8346
in
190.5
mm
7.5000
in
190.5
mm
7.5000
in
6790000
N
1530000
lbf
4020000
N
904000
lbf
470
rpm
500
rpm
4.1
mm
0.200
in
340RU30R3
340
mm
520
mm
20.4724
in
133
mm
5.2362
in
133
mm
5.2362
in
4580000
N
1030000
lbf
2520000
N
567000
lbf
510
rpm
550
rpm
4.1
mm
0.200
in
135RIJ580BO622R3
342.900
mm
457.2
mm
18
in
57.15
mm
2.2500
in
57.15
mm
2.2500
in
1530000
N
344000
lbf
814000
N
183000
lbf
580
rpm
680
rpm
5.1
mm
0.200
in
400RU30R3
400
mm
600
mm
23.6220
in
148
mm
5.8268
in
148
mm
5.8268
in
5890000
N
1320000
lbf
3070000
N
690000
lbf
410
rpm
450
rpm
5.2
mm
0.200
in
160RIU643 R3
406.400
mm
546.1
mm
21.5000
in
69.85
mm
2.75
in
69.85
mm
2.7500
in
2500000
N
562000
lbf
1320000
N
297000
lbf
450
rpm
510
rpm
5.1
mm
0.200
in
160RIU644R2
406.400
mm
603.25
mm
23.7500
in
82.55
mm
3.2500
in
82.55
mm
3.2500
in
2770000
N
623000
lbf
1690000
N
380000
lbf
440
rpm
510
rpm
5.1
mm
0.200
in
440RU30OA107R3
440
mm
650
mm
25.5906
in
157
mm
6.1811
in
157
mm
6.1811
in
7270000
N
1630000
lbf
3660000
N
823000
lbf
350
rpm
380
rpm
6.4
mm
0.300
in
530RU30AF1874R3
530
mm
780
mm
30.7087
in
185
mm
7.2835
in
185
mm
7.2835
in
10600000
N
2380000
lbf
5060000
N
1140000
lbf
260
rpm
280
rpm
N/A
530RU30OB630R3
530
mm
780
mm
30.7087
in
185
mm
7.2835
in
185
mm
7.2835
in
10600000
N
2380000
lbf
5060000
N
1140000
lbf
260
rpm
280
rpm
5.1
mm
0.200
in
530RU30OB630R4
530
mm
780
mm
30.7087
in
185
mm
7.2835
in
185
mm
7.2835
in
10600000
N
2380000
lbf
5060000
N
1140000
lbf
260
rpm
280
rpm
5.1
mm
0.200
in
220RIU744R3
558.8
mm
711.2
mm
28.0
in
111.125
mm
4.375
in
111.125
mm
4.375
in
5570000
N
1250000
lbf
2400000
N
540000
lbf
300
rpm
330
rpm
5.1
mm
0.200
in
560RJ18R3
560
mm
680
mm
26.7717
in
56
mm
2.2047
in
56
mm
2.2047
in
2310000
N
519000
lbf
877000
N
197000
lbf
320
rpm
370
rpm
4.1
mm
0.200
in
275RIU808R3
698.5
mm
1016
mm
40.0000
in
133.35
mm
5-1/4
in
133.35
mm
5.2500
in
8340000
N
1870000
lbf
4600000
N
1030000
lbf
210
rpm
230
rpm
6.1
mm
0.200
in
Results 251 - 271 of 271
«
11