All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row Standard > View Items  

Cylindrical Roller Radial Bearings - Single Row Standard

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 271  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

160RU91R3 160 mm 250 mm
9.8425
in
73.025 mm
2.8750
in
73.025 mm
2.8750
in
1060000 N
238000
lbf
666000 N
150000
lbf
1500 rpm 1700 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
160RU91R4 160 mm 250 mm
9.8425
in
73.025 mm
2.8750
in
73.025 mm
2.8750
in
1060000 N
238000
lbf
666000 N
150000
lbf
1500 rpm 1700 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
160RU91 R4 160 mm 250 mm
9.8425
in
73.025 mm
2.8750
in
73.025 mm
2.8750
in
1060000 N
238000
lbf
666000 N
150000
lbf
1500 rpm 1700 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
65RIU293 R3 165.1 mm 279.400 mm
11.0000
in
61.913 mm
2.4375
in
61.913 mm
2.4375
in
935000 N
210000
lbf
673000 N
151000
lbf
1300 rpm 1500 rpm 4.1 mm
0.200
in
CAD Icon (for items table)
65RIU294 R3 165.1 mm 330.200 mm
13.0000
in
63.5 mm
2.5000
in
63.5 mm
2.5000
in
883000 N
199000
lbf
756000 N
170000
lbf
1200 rpm 1400 rpm 6.4 mm
0.300
in
CAD Icon (for items table)
170RU30OO771R3 170 mm 260 mm
10.2362
in
67 mm
2.6378
in
67 mm
2.6378
in
1020000 N
229000
lbf
640000 N
144000
lbf
1400 rpm 1600 rpm 2.8 mm
0.100
in
CAD Icon (for items table)
170RU51 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
438000 N
98500
lbf
1300 rpm 1600 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
170RU51R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
482000 N
108000
lbf
368000 N
82700
lbf
1400 rpm 1600 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
170RU51 R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
438000 N
98500
lbf
1300 rpm 1600 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
170RU91 R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1180000 N
265000
lbf
739000 N
166000
lbf
1400 rpm 1500 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
170RU51R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
391000 N
87800
lbf
1300 rpm 1600 rpm N/A CAD Icon (for items table)
170RN51R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
391000 N
87800
lbf
1300 rpm 1600 rpm N/A CAD Icon (for items table)
170RJ51R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
391000 N
87800
lbf
1300 rpm 1600 rpm N/A CAD Icon (for items table)
170RF51R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
391000 N
87800
lbf
1300 rpm 1600 rpm N/A CAD Icon (for items table)
170RT51R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
391000 N
87800
lbf
1300 rpm 1600 rpm N/A CAD Icon (for items table)
170RU91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A CAD Icon (for items table)
170RN91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A CAD Icon (for items table)
170RJ91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A CAD Icon (for items table)
170RF91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A CAD Icon (for items table)
170RT91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A CAD Icon (for items table)
170RIU51R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
391000 N
87800
lbf
1300 rpm 1600 rpm N/A CAD Icon (for items table)
170RIN51R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
391000 N
87800
lbf
1300 rpm 1600 rpm N/A CAD Icon (for items table)
170RIJ51R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
391000 N
87800
lbf
1300 rpm 1600 rpm N/A CAD Icon (for items table)
170RIF51R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
391000 N
87800
lbf
1300 rpm 1600 rpm N/A CAD Icon (for items table)
170RIT51R3 170 mm 265 mm
10.4331
in
42 mm
1.6535
in
42 mm
1.6535
in
521000 N
117000
lbf
391000 N
87800
lbf
1300 rpm 1600 rpm N/A CAD Icon (for items table)
  Results 26 - 50 of 271  1 2 3 4 5 »