COMPANY HEADER
CAD (0)
  • Cart is empty
26 - 50 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Add To Cart/Request Quote
N/A 160 mm N/A 250 mm9.8425 in N/A 73.025 mm2.8750 in N/A 73.025 mm2.8750 in N/A 1060000 N238000 lbf N/A 666000 N150000 lbf N/A 1500 rpm N/A 1700 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 250 mm9.8425 in N/A 73.025 mm2.8750 in N/A 73.025 mm2.8750 in N/A 1060000 N238000 lbf N/A 666000 N150000 lbf N/A 1500 rpm N/A 1700 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 250 mm9.8425 in N/A 73.025 mm2.8750 in N/A 73.025 mm2.8750 in N/A 1060000 N238000 lbf N/A 666000 N150000 lbf N/A 1500 rpm N/A 1700 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 165.1 mm N/A 279.400 mm11.0000 in N/A 61.913 mm2.4375 in N/A 61.913 mm2.4375 in N/A 935000 N210000 lbf N/A 673000 N151000 lbf N/A 1300 rpm N/A 1500 rpm N/A 4.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 165.1 mm N/A 330.200 mm13.0000 in N/A 63.5 mm2.5000 in N/A 63.5 mm2.5000 in N/A 883000 N199000 lbf N/A 756000 N170000 lbf N/A 1200 rpm N/A 1400 rpm N/A 6.4 mm0.300 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 1020000 N229000 lbf N/A 640000 N144000 lbf N/A 1400 rpm N/A 1600 rpm N/A 2.8 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 438000 N98500 lbf N/A 1300 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 482000 N108000 lbf N/A 368000 N82700 lbf N/A 1400 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 438000 N98500 lbf N/A 1300 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1180000 N265000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1500 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 50 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »