Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Single Row Standard
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row Standard > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Single Row Standard

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 51 - 75 of 271 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

170RIU91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A
170RIN91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A
170RIJ91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A
170RIF91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A
170RIT91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A
170RU93 R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1830000 N
411000
lbf
1100 rpm 1200 rpm 4 mm
0.200
in
170RU93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A
170RN93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A
170RJ93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A
170RF93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A
170RT93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A
170RIU93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A
170RIN93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A
170RIJ93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A
170RIF93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A
170RIT93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A
180RJ51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
586000 N
132000
lbf
434000 N
97600
lbf
1300 rpm 1500 rpm 2.5 mm
0.100
in
180RU91AO774R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1420000 N
319000
lbf
863000 N
194000
lbf
1200 rpm 1400 rpm 2.5 mm
0.100
in
180RU51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A
180RN51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A
180RJ51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A
180RF51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A
180RT51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A
180RU91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A
180RN91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A
  Results 51 - 75 of 271  1 2 3 4 5 »  
<