All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row Standard > View Items  

Cylindrical Roller Radial Bearings - Single Row Standard

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 271  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

170RIU91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A CAD Icon (for items table)
170RIN91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A CAD Icon (for items table)
170RIJ91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A CAD Icon (for items table)
170RIF91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A CAD Icon (for items table)
170RIT91R3 170 mm 265 mm
10.4331
in
76.2 mm
3
in
76.2 mm
3.0000
in
1170000 N
264000
lbf
735000 N
165000
lbf
1400 rpm 1500 rpm N/A CAD Icon (for items table)
170RU93 R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1830000 N
411000
lbf
1100 rpm 1200 rpm 4 mm
0.200
in
CAD Icon (for items table)
170RU93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A CAD Icon (for items table)
170RN93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A CAD Icon (for items table)
170RJ93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A CAD Icon (for items table)
170RF93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A CAD Icon (for items table)
170RT93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A CAD Icon (for items table)
170RIU93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A CAD Icon (for items table)
170RIN93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A CAD Icon (for items table)
170RIJ93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A CAD Icon (for items table)
170RIF93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A CAD Icon (for items table)
170RIT93R3 170 mm 360 mm
14.1732
in
139.7 mm
5.5000
in
139.7 mm
5.5000
in
2580000 N
580000
lbf
1820000 N
410000
lbf
1100 rpm 1200 rpm N/A CAD Icon (for items table)
180RJ51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
586000 N
132000
lbf
434000 N
97600
lbf
1300 rpm 1500 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
180RU91AO774R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1420000 N
319000
lbf
863000 N
194000
lbf
1200 rpm 1400 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
180RU51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A CAD Icon (for items table)
180RN51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A CAD Icon (for items table)
180RJ51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A CAD Icon (for items table)
180RF51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A CAD Icon (for items table)
180RT51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A CAD Icon (for items table)
180RU91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A CAD Icon (for items table)
180RN91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A CAD Icon (for items table)
  Results 51 - 75 of 271  1 2 3 4 5 »