Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Single Row Standard
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row Standard > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Single Row Standard

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 76 - 100 of 271 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

180RJ91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A
180RF91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A
180RT91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A
180RIU51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A
180RIN51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A
180RIJ51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A
180RIF51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A
180RIT51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A
180RIU91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A
180RIN91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A
180RIJ91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A
180RIF91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A
180RIT91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A
190RU30OA107R3 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
75 mm
2.9528
in
1320000 N
297000
lbf
807000 N
181000
lbf
1200 rpm 1300 rpm 2 mm
0.100
in
190RU30OA107R4 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
75 mm
2.9528
in
1320000 N
297000
lbf
807000 N
181000
lbf
1200 rpm 1300 rpm 2 mm
0.100
in
190RU91AA774R2 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm 2.5 mm
0.100
in
190RU91AA774R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm 2.5 mm
0.100
in
190RU91OC107R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm 3.2 mm
0.100
in
190RU91R4 190 mm 300 mm
11.811
in
85.7 mm
3.3740
in
85.7 mm
3.3740
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm 2.5 mm
0.100
in
190RU91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A
190RN91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A
190RJ91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A
190RF91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A
190RT91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A
190RIU91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A
  Results 76 - 100 of 271  1 2 3 4 5 »  
<