All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row Standard > View Items  

Cylindrical Roller Radial Bearings - Single Row Standard

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 271  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

180RJ91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A CAD Icon (for items table)
180RF91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A CAD Icon (for items table)
180RT91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A CAD Icon (for items table)
180RIU51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A CAD Icon (for items table)
180RIN51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A CAD Icon (for items table)
180RIJ51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A CAD Icon (for items table)
180RIF51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A CAD Icon (for items table)
180RIT51R3 180 mm 280 mm
11.0236
in
44 mm
1.7323
in
44 mm
1.7323
in
560000 N
126000
lbf
419000 N
94200
lbf
1300 rpm 1500 rpm N/A CAD Icon (for items table)
180RIU91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A CAD Icon (for items table)
180RIN91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A CAD Icon (for items table)
180RIJ91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A CAD Icon (for items table)
180RIF91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A CAD Icon (for items table)
180RIT91R3 180 mm 280 mm
11.0236
in
82.55 mm
3.2500
in
82.55 mm
3.2500
in
1440000 N
323000
lbf
833000 N
187000
lbf
1200 rpm 1400 rpm N/A CAD Icon (for items table)
190RU30OA107R3 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
75 mm
2.9528
in
1320000 N
297000
lbf
807000 N
181000
lbf
1200 rpm 1300 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
190RU30OA107R4 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
75 mm
2.9528
in
1320000 N
297000
lbf
807000 N
181000
lbf
1200 rpm 1300 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
190RU91AA774R2 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
190RU91AA774R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
190RU91OC107R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm 3.2 mm
0.100
in
CAD Icon (for items table)
190RU91R4 190 mm 300 mm
11.811
in
85.7 mm
3.3740
in
85.7 mm
3.3740
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
190RU91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A CAD Icon (for items table)
190RN91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A CAD Icon (for items table)
190RJ91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A CAD Icon (for items table)
190RF91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A CAD Icon (for items table)
190RT91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A CAD Icon (for items table)
190RIU91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A CAD Icon (for items table)
  Results 76 - 100 of 271  1 2 3 4 5 »