All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row Standard > View Items  

Cylindrical Roller Radial Bearings - Single Row Standard

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 271  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

190RIN91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A CAD Icon (for items table)
190RIJ91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A CAD Icon (for items table)
190RIF91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A CAD Icon (for items table)
190RIT91R3 190 mm 300 mm
11.811
in
85.725 mm
3-3/8
in
85.725 mm
3.3750
in
1600000 N
360000
lbf
973000 N
219000
lbf
1100 rpm 1300 rpm N/A CAD Icon (for items table)
190RJ92R4 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm 3 mm
0.100
in
CAD Icon (for items table)
190RU92 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
190RU92R3 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
190RN92R3 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
190RJ92R3 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
190RF92R3 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
190RT92R3 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
190RIU92R3 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
190RIN92R3 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
190RIJ92R3 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
190RIF92R3 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
190RIT92R3 190 mm 340 mm
13.3858
in
114.3 mm
4-1/2
in
114.3 mm
4.5000
in
2210000 N
497000
lbf
1450000 N
326000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
200RU30R3 200 mm 310 mm
12.2047
in
82 mm
3.2283
in
82 mm
3.2283
in
1540000 N
346000
lbf
924000 N
208000
lbf
1100 rpm 1200 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
200RU30 R3 200 mm 310 mm
12.2047
in
82 mm
3.2283
in
82 mm
3.2283
in
1540000 N
346000
lbf
924000 N
208000
lbf
1100 rpm 1200 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
200RJ91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
238000
lbf
1000 rpm 1200 rpm 3 mm
0.100
in
CAD Icon (for items table)
200RU91BO858R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
238000
lbf
1000 rpm 1200 rpm 3 mm
0.100
in
CAD Icon (for items table)
200RU91CO109R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
238000
lbf
1000 rpm 1200 rpm 3.8 mm
0.100
in
CAD Icon (for items table)
200RU91OB127R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
238000
lbf
1000 rpm 1200 rpm 3 mm
0.100
in
CAD Icon (for items table)
200RU91R4 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
238000
lbf
1000 rpm 1200 rpm 3 mm
0.100
in
CAD Icon (for items table)
200RU91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
200RN91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
  Results 101 - 125 of 271  1 2 3 4 5 »