Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Single Row Standard
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row Standard > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Single Row Standard

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 126 - 150 of 271 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

200RJ91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A
200RF91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A
200RT91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A
200RIU91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A
200RIN91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A
200RIJ91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A
200RIF91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A
200RIT91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A
200RU92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A
200RN92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A
200RJ92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A
200RF92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A
200RT92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A
200RIU92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A
200RIN92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A
200RIJ92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A
200RIF92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A
200RIT92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A
200RU03 R3 200 mm 420 mm
16.5354
in
80 mm
3.1496
in
80 mm
3.1496
in
1300000 N
292000
lbf
1120000 N
252000
lbf
950 rpm 1100 rpm 5 mm
0.200
in
200RU30AO130R3 203.23 mm 310 mm
12.2047
in
82 mm
3.2283
in
82 mm
3.2283
in
1540000 N
346000
lbf
924000 N
208000
lbf
1100 rpm 1200 rpm 2 mm
0.100
in
210RU92 R3 210 mm 380 mm
14.9606
in
127 mm
5
in
127 mm
5.0000
in
2640000 N
593000
lbf
1740000 N
391000
lbf
920 rpm 1000 rpm 4 mm
0.200
in
210RU92R3 210 mm 380 mm
14.9606
in
127 mm
5
in
127 mm
5.0000
in
2640000 N
593000
lbf
1740000 N
391000
lbf
920 rpm 1000 rpm N/A
210RN92R3 210 mm 380 mm
14.9606
in
127 mm
5
in
127 mm
5.0000
in
2640000 N
593000
lbf
1740000 N
391000
lbf
920 rpm 1000 rpm N/A
210RJ92R3 210 mm 380 mm
14.9606
in
127 mm
5
in
127 mm
5.0000
in
2640000 N
593000
lbf
1740000 N
391000
lbf
920 rpm 1000 rpm N/A
210RF92R3 210 mm 380 mm
14.9606
in
127 mm
5
in
127 mm
5.0000
in
2640000 N
593000
lbf
1740000 N
391000
lbf
920 rpm 1000 rpm N/A
  Results 126 - 150 of 271 « 6 7 8 9 10 »  
<