All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row Standard > View Items  

Cylindrical Roller Radial Bearings - Single Row Standard

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 271 « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

200RJ91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
200RF91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
200RT91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
200RIU91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
200RIN91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
200RIJ91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
200RIF91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
200RIT91R3 200 mm 320 mm
12.5984
in
88.9 mm
3-1/2
in
88.9 mm
3.5000
in
1740000 N
391000
lbf
1060000 N
239000
lbf
1000 rpm 1200 rpm N/A CAD Icon (for items table)
200RU92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A CAD Icon (for items table)
200RN92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A CAD Icon (for items table)
200RJ92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A CAD Icon (for items table)
200RF92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A CAD Icon (for items table)
200RT92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A CAD Icon (for items table)
200RIU92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A CAD Icon (for items table)
200RIN92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A CAD Icon (for items table)
200RIJ92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A CAD Icon (for items table)
200RIF92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A CAD Icon (for items table)
200RIT92R3 200 mm 360 mm
14.1732
in
120.65 mm
4.7500
in
120.65 mm
4.7500
in
2590000 N
581000
lbf
1630000 N
366000
lbf
940 rpm 1000 rpm N/A CAD Icon (for items table)
200RU03 R3 200 mm 420 mm
16.5354
in
80 mm
3.1496
in
80 mm
3.1496
in
1300000 N
292000
lbf
1120000 N
252000
lbf
950 rpm 1100 rpm 5 mm
0.200
in
CAD Icon (for items table)
200RU30AO130R3 203.23 mm 310 mm
12.2047
in
82 mm
3.2283
in
82 mm
3.2283
in
1540000 N
346000
lbf
924000 N
208000
lbf
1100 rpm 1200 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
210RU92 R3 210 mm 380 mm
14.9606
in
127 mm
5
in
127 mm
5.0000
in
2640000 N
593000
lbf
1740000 N
391000
lbf
920 rpm 1000 rpm 4 mm
0.200
in
CAD Icon (for items table)
210RU92R3 210 mm 380 mm
14.9606
in
127 mm
5
in
127 mm
5.0000
in
2640000 N
593000
lbf
1740000 N
391000
lbf
920 rpm 1000 rpm N/A CAD Icon (for items table)
210RN92R3 210 mm 380 mm
14.9606
in
127 mm
5
in
127 mm
5.0000
in
2640000 N
593000
lbf
1740000 N
391000
lbf
920 rpm 1000 rpm N/A CAD Icon (for items table)
210RJ92R3 210 mm 380 mm
14.9606
in
127 mm
5
in
127 mm
5.0000
in
2640000 N
593000
lbf
1740000 N
391000
lbf
920 rpm 1000 rpm N/A CAD Icon (for items table)
210RF92R3 210 mm 380 mm
14.9606
in
127 mm
5
in
127 mm
5.0000
in
2640000 N
593000
lbf
1740000 N
391000
lbf
920 rpm 1000 rpm N/A CAD Icon (for items table)
  Results 126 - 150 of 271 « 6 7 8 9 10 »