Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
126 - 150 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3-1/2 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 200 mm N/A 420 mm16.5354 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 1300000 N292000 lbf N/A 1120000 N252000 lbf N/A 950 rpm N/A 1100 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 203.23 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1540000 N346000 lbf N/A 924000 N208000 lbf N/A 1100 rpm N/A 1200 rpm N/A 2 mm0.100 in N/A CAD Icon (for items table)
N/A 210 mm N/A 380 mm14.9606 in N/A 127 mm5 in N/A 127 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 210 mm N/A 380 mm14.9606 in N/A 127 mm5 in N/A 127 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 210 mm N/A 380 mm14.9606 in N/A 127 mm5 in N/A 127 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 210 mm N/A 380 mm14.9606 in N/A 127 mm5 in N/A 127 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
N/A 210 mm N/A 380 mm14.9606 in N/A 127 mm5 in N/A 127 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
126 - 150 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »