Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Single Row Standard
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row Standard > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Single Row Standard

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 176 - 200 of 271 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

220RIU51R3 220 mm 350 mm
13.7796
in
51 mm
2.0079
in
51 mm
2.0079
in
830000 N
187000
lbf
612000 N
138000
lbf
960 rpm 1100 rpm N/A
220RIN51R3 220 mm 350 mm
13.7796
in
51 mm
2.0079
in
51 mm
2.0079
in
830000 N
187000
lbf
612000 N
138000
lbf
960 rpm 1100 rpm N/A
220RIJ51R3 220 mm 350 mm
13.7796
in
51 mm
2.0079
in
51 mm
2.0079
in
830000 N
187000
lbf
612000 N
138000
lbf
960 rpm 1100 rpm N/A
220RIF51R3 220 mm 350 mm
13.7796
in
51 mm
2.0079
in
51 mm
2.0079
in
830000 N
187000
lbf
612000 N
138000
lbf
960 rpm 1100 rpm N/A
220RIT51R3 220 mm 350 mm
13.7796
in
51 mm
2.0079
in
51 mm
2.0079
in
830000 N
187000
lbf
612000 N
138000
lbf
960 rpm 1100 rpm N/A
220RIU91R3 220 mm 350 mm
13.7796
in
98.425 mm
3.8750
in
98.425 mm
3.8750
in
2090000 N
470000
lbf
1290000 N
289000
lbf
930 rpm 1000 rpm N/A
220RIN91R3 220 mm 350 mm
13.7796
in
98.425 mm
3.8750
in
98.425 mm
3.8750
in
2090000 N
470000
lbf
1290000 N
289000
lbf
930 rpm 1000 rpm N/A
220RIJ91R3 220 mm 350 mm
13.7796
in
98.425 mm
3.8750
in
98.425 mm
3.8750
in
2090000 N
470000
lbf
1290000 N
289000
lbf
930 rpm 1000 rpm N/A
220RIF91R3 220 mm 350 mm
13.7796
in
98.425 mm
3.8750
in
98.425 mm
3.8750
in
2090000 N
470000
lbf
1290000 N
289000
lbf
930 rpm 1000 rpm N/A
220RIT91R3 220 mm 350 mm
13.7796
in
98.425 mm
3.8750
in
98.425 mm
3.8750
in
2090000 N
470000
lbf
1290000 N
289000
lbf
930 rpm 1000 rpm N/A
220RU51 R3 220 mm 350.002 mm
13.7796
in
51 mm
2.0079
in
51 mm
2.0079
in
840000 N
189000
lbf
618000 N
139000
lbf
960 rpm 1100 rpm 2.5 mm
0.100
in
220RU92BA774R3 220 mm 400 mm
15.748
in
133.4 mm
5.2520
in
133.4 mm
5.2520
in
3230000 N
726000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm 3 mm
0.100
in
220RU92BB1112R3 220 mm 400 mm
15.748
in
133.35 mm
5-1/4
in
133.35 mm
5.2500
in
3230000 N
726000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm 4 mm
0.200
in
220RU92R2 220 mm 400 mm
15.748
in
133.4 mm
5.2520
in
133.4 mm
5.2520
in
3230000 N
726000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm 3 mm
0.100
in
220RU02 R3 220 mm 400 mm
15.748
in
65 mm
2.5591
in
65 mm
2.5591
in
1180000 N
265000
lbf
918000 N
206000
lbf
890 rpm 1000 rpm 3 mm
0.100
in
220RU92R3 220 mm 400 mm
15.748
in
133.35 mm
5-1/4
in
133.35 mm
5.2500
in
3230000 N
727000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm N/A
220RN92R3 220 mm 400 mm
15.748
in
133.35 mm
5-1/4
in
133.35 mm
5.2500
in
3230000 N
727000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm N/A
220RJ92R3 220 mm 400 mm
15.748
in
133.35 mm
5-1/4
in
133.35 mm
5.2500
in
3230000 N
727000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm N/A
220RF92R3 220 mm 400 mm
15.748
in
133.35 mm
5-1/4
in
133.35 mm
5.2500
in
3230000 N
727000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm N/A
220RT92R3 220 mm 400 mm
15.748
in
133.35 mm
5-1/4
in
133.35 mm
5.2500
in
3230000 N
727000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm N/A
220RIU92R3 220 mm 400 mm
15.748
in
133.35 mm
5-1/4
in
133.35 mm
5.2500
in
3230000 N
727000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm N/A
220RIN92R3 220 mm 400 mm
15.748
in
133.35 mm
5-1/4
in
133.35 mm
5.2500
in
3230000 N
727000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm N/A
220RIJ92R3 220 mm 400 mm
15.748
in
133.35 mm
5-1/4
in
133.35 mm
5.2500
in
3230000 N
727000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm N/A
220RIF92R3 220 mm 400 mm
15.748
in
133.35 mm
5-1/4
in
133.35 mm
5.2500
in
3230000 N
727000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm N/A
220RIT92R3 220 mm 400 mm
15.748
in
133.35 mm
5-1/4
in
133.35 mm
5.2500
in
3230000 N
727000
lbf
2010000 N
452000
lbf
810 rpm 880 rpm N/A
  Results 176 - 200 of 271 « 6 7 8 9 10 »  
<